SLVUD59 September 2025
PRODUCTION DATA
The TPSI2240Q1EVM is a hardware evaluation module (EVM) containing multiple test points and jumpers to fully evaluate the performance and functionality of TPSI2240-Q1. The evaluation module contains the materials needed to test and assess the TPSI2240-Q1 device to seamlessly design the device into a larger applications, such as Battery Management Systems. Use the TPSI2240Q1EVM standalone or paired with an external microcontroller to drive the enable signal of the device. Evaluate application requirements, such as dielectric withstand testing (also known as High Potential [HiPot] Testing) and DC fast charger surge currents, using the EVM without requiring any external protection components. The EVM is populated with TPSI2240-Q1 in a SOIC package.