SLVUD73 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Alternate Board Configurations
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Important Usage Notes
    3. 2.3 Connector Descriptions
  7. 3Implementation Results
    1. 3.1 Default Configuration Results
    2. 3.2 Sequence UP and DOWN Thresholds
    3. 3.3 Delay Timer
    4. 3.4 Regulation Timer
    5. 3.5 Disabled Channels
    6. 3.6 Externally Induced System RESET
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  9. 5Compliance Information
    1. 5.1 Compliance and Certifications
  10. 6Related Documentation

Default Configuration Results

The following tests were performed using the TPS7H3014EVM in the default configuration with VIN=12V and PULL_UP1=PULL_UP2=1.8V or 3.3V (indicated by voltage seen on the ENx, PWRGD, SEQ_DONE, and FAULT signals). All UP and DOWN sequences were initiated by raising or lowering VIN, as shown in the first two tests, unless stated otherwise.