SLVUD99 May 2025
| SPECIFICATION | VALUE | DESCRIPTION |
|---|---|---|
Input voltage VIN | 12V | Falls within the recommended device input voltage range of 4.5V to 14V. |
Output voltage VOUT | 3.3V |
Common power rail voltage within the device output capability. Configurable by changing R13 or R17. |
Slope compensation resistor RSC | 200kΩ | Configurable by changing R7. |
Switching frequency FSW | 1MHz or 500kHz | Configurable using a jumper on the EVM. |