SLVUDA2 July 2025
An output load can be applied to the circuit using R4 and C5, for resistive load and capacitive load respectively. R3 can be used with C5 for an output filter. By default, R3 is populated with 0Ω while R4 and R5 are left unpopulated.