SLVUDB8 June 2025
| SPECIFICATION | VALUE | DESCRIPTION |
|---|---|---|
Input voltage VIN | 5V | Falls within the recommended device input voltage range of 2.25V to 14V. |
Output voltage VOUT | 3.3V | Common power rail voltage within the device output capability. Configurable by changing R4 or R5. |
Current limit CL | 3A | Enables the full range of device output current. Configurable by changing R1. |
Soft start time SS | 10ms | A 33nF capacitor on the SS pin provides an 10ms (typ) soft start time. Configurable by changing C7. |
STAB configuration | Not populated | No STAB configuration is needed for stability in the default EVM configuration. Pads R7, C9, and C10 are provided for adding components to the STAB pin. |