SLVUDE3 August 2025
The BQ24810 evaluation module (EVM) is an SMBus 1- to 4-cell hybrid power boost mode battery charge controller with battery-only boost and processor hot monitoring. The input voltage range is between 4.5V and 24V, with a programmable output of 1–4 cells charge voltage and 128mA to 8.128A charge current. Typical applications include Notebook, tablets, medical equipment, and portable equipment
This EVM does not include the EV2400 interface device and does not provide any electrical isolation for the digital interfaces. EV2400 must be ordered separately to evaluate the BQ24810EVM and electrical safety considerations must be considered when interfacing between the PC and the EVM board. When interfacing the EVM to the PC through the digital interfaces, digital isolators with isolation boundary is recommended.