SLWU094 March 2021
The TSW14J58EVM has a single industry standard FMC+ connector that interfaces directly with TI JESD204B ADC, DAC, and AFE EVMs. The FMC+ carrier connector is compatible with the FMC mezzanine connector. When used with an ADC EVM, high-speed serial data is captured, deserialized and formatted by a Xilinx® Kintex® UltraScale® + FPGA. The data is then stored into an external DDR4 memory bank, enabling the TSW14J58 to store up to 1.536G, 16-bit data samples. To acquire data on a host PC, the FPGA reads the data from memory and transmits it on a high-speed 16-bit parallel interface. An onboard high-speed USB 3.0 to parallel converter bridges the FPGA interface to the host PC and GUI.
In pattern generator mode, the TSW14J58 generates the desired test patterns for DAC EVMs under test. These patterns are sent from the host PC over the USB interface to the TSW14J58. The FPGA stores the data received into the board DDR4 memory module. The data from memory is then read by the FPGA and transmitted to a DAC EVM across the FMC+ interface connector. The board contains a 200-MHz oscillator used to generate the DDR4 reference clock and a general purpose clock. shows the TI TSW14J58 evaluation module.
The major features of the TSW14J58 are:
Figure 2-2 shows a block diagram of the TSW14J58 EVM.