SLYU056 June   2020 TMAG5123 , TMAG5123-Q1

 

  1.   TMAG5123EVM
    1.     Trademarks
    2. 1 Overview
      1. 1.1 TMAG5123EVM Kit Contents
      2. 1.2 Related Documentation From Texas Instruments
    3. 2 TMAG5123EVM Hardware
      1. 2.1 Features
    4. 3 Quick Start Setup and Use
      1. 3.1 Measurements
    5. 4 TMAG5123EVM Circuit
      1. 4.1 Micro-USB Receptacle
      2. 4.2 Test Socket
      3. 4.3 LED Control
    6. 5 TMAG5123EVM Schematic and PCB Layout
      1. 5.1 Schematic
      2. 5.2 PCB Layout
    7. 6 Bill of Materials

Features

The layout of the TMAG5123EVM printed-circuit board (PCB) is designed to provide the following features:

  • Burn-in test socket and precision 3D printed cradle for precise distance evaluation of in-plane sensors
  • Provides LED feedback to the user to quickly determine output state from the TMAG5123
  • Conveniently powered from a common micro-USB connector for quick prototyping