SNAU262A December 2020 – January 2021 LMK1C1108
In compliance with the Article 33 provision of the EU REACH regulation, we are notifying you that this EVM includes components containing at least one Substance of Very High Concern (SVHC) above 0.1%. These uses from Texas Instruments do not exceed 1 ton per year. Table 7-1 provides the SVHC list:
| COMPONENT MANUFACTURER | COMPONENT TYPE | COMPONENT PART NUMBER | SVHC SUBSTANCE | SVHC CAS (WHEN AVAILABLE) |
|---|---|---|---|---|
| Molex | 5.08 Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 2 Circuits | 039544-3002 | Lead | 7439-92-1 |
Table 7-2 lists the EVM bill of materials.
| DESIGNATOR | QTY | VALUE | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|
| C1 | 1 | 10uF | 0805 | C0805C106K8PACTU | Kemet |
| C2 | 1 | 1uF | 0603 | C0603X105J8RAC7867 | Kemet |
| C3, C4, C5 | 3 | 0.1uF | 0402 | C0402C104K8RACAUTO | Kemet |
| H1, H2, H3, H4 | 4 | 4-40/0.25" | Screw | NY PMS 440 0025 PH | B&F Fastener Supply |
| H5, H6, H7, H8 | 4 | 0.5" | Standoff | 1902C | Keystone |
| J1 | 1 | Terminal Block | TH | 039544-3002 | Molex |
| J2, J4, J5, J6, J7, J8, J9, J10, J11 |
9 |
CON-SMA-EDGE-S | RF SMA EDGE | CON-SMA-EDGE-S | RF Solutions Ltd. |
| J3 | 1 | 1x3 | 0.1 in. | PBC03SAAN | Sullins Connector Solutions |
| L1 | 1 | 50Ω | 1206 | BLM31SN500SZ1L | MuRata |
| R2, R4, R9, R10, R11, R12, R13, R14, R15, R16, R25, R26, R27, R28, R29, R30, R31, R32 |
18 |
0Ω | 0603 | RC0603JR-070RL | Yageo |
| SH1 | 1 | 1x2 | Shunt | SNT-100-BK-G | Samtec |
| TP1 | 1 | Red Test Point | TH | 5000 | Keystone |
| TP2 | 1 | Black Test Point | TH | 5001 | Keystone |
| U1 | 1 | LMK1C1104 | 8-TSSOP | LMK1C1104PW | Texas Instruments |
| C6, C7, C8, C9, C10, C11, C12, C13 |
8 |
5pF | 0603 | GRM1885C2A5R0CA01D | MuRata |
| R1, R3, R5, R6, R7, R8, R17, R18, R19, R20, R21, R22, R23, R24, R33, R34, R35, R36 |
18 |
100Ω | 0603 | CRCW0603100RFKEA | Vishay-Dale |