SNAU283 October   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Evaluation Board Kit Contents
  4. 2Quick Start
    1. 2.1 Quick Start Description
      1. 2.1.1 Clock Outputs Page Description
      2. 2.1.2 TICS Pro Tips
  5. 3PLL Loop Filters and Loop Parameters
    1. 3.1 PLL1 Loop Filter
    2. 3.2 PLL2 Loop Filter
  6. 4Default TICS Pro Mode
  7. 5Using TICS Pro to Program the LMK04368-EP
    1. 5.1 Start TICS Pro Application
    2. 5.2 Select Device
    3. 5.3 Program the Device
    4. 5.4 Restoring a Default Mode
    5. 5.5 Visual Confirmation of Frequency Lock
    6. 5.6 Enable Clock Outputs
  8. 6Evaluation Board Inputs and Outputs
  9. 7Recommended Test Equipment
  10. 8Schematics
  11. 9Bill of Materials
  12.   A USB2ANY Firmware Upgrade
  13.   B TICS Pro Usage
    1. 11.1  Communication Setup
    2. 11.2  User Controls
    3. 11.3  Raw Registers Page
    4. 11.4  Set Modes Page
    5. 11.5  Holdover Page
    6. 11.6  CLKinX Control Page
    7. 11.7  PLL1 and 2 Page
    8. 11.8  SYNC / SYSREF Page
    9. 11.9  Clock Outputs Page
    10. 11.10 Other Page
    11. 11.11 Burst Mode Page

TICS Pro Tips

Mousing over different controls will display a help prompt with the register address, the data bit location and length, and a brief register description in the lower-left Context help pane.

You can set a register equal to 0 or uncheck a register’s checkbox to perform the same action. Similarly, setting a register equal to 1 is the same as checking that register’s checkbox.