SNAU296 December 2023
By default, the EVM is populated with a 48-MHz, 3.3-V LVCMOS, low-jitter TCXO, designated as Y1 (3.2 mm × 2.5 mm), which drives the XO input of the LMK5C33414A with the onboard termination and AC coupling. See Figure 3-9. All LMK5C33414A EVMs have a TXC 7N48071001 48-MHz TCXO populated on Y1. Y1 can be used to evaluate various frequency configurations.