SNAU304B
August 2024 – March 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.2
EVM Connection
2.3
Jumper Information
2.4
Best Practices
3
Implementation Results
3.1
Evaluation Setup
3.2
Performance Data and Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Compliance Information
5.1
Compliance and Certifications
6
Additional Information
6.1
Trademarks
7
Related Documentation
8
Revision History
Features
Choice of powering REF80 directly from bench power supply or on board LDO.
Integrated heater for improved performance.
Output stable LED to indicate when the heater temperature has settled.
Many different methods of measuring available, including banana plugs, unpopulated footprints for binding posts, and SMA connectors.
Compatible with DAC11001B EVM via SMA connection.