SNAU306 June 2024
LMKDB1104 TICS Pro GUI provides full functionality to interact with the device through SMBus, SBI, and OE pin option to interact with the device. TI recommends to use GUI interface while evaluating LMKDB1104EVM to fully utilize all the functionalities of the EVM. The GUI interface consists of User Controls and Raw Register page to write directly into each register bit or field values. The GUI interface also has Input, Device Info, and Output pages, which can be used to evaluate functions available on the device. The following sections describe the details of each page.