SNAU310 June   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2EVM Quick Start
    1. 2.1 Setup
    2. 2.2 EVM Measurements
  8. 3Hardware
    1. 3.1 EVM Configuration
      1. 3.1.1 Power Supply
      2. 3.1.2 Logic Input and Outputs
      3. 3.1.3 Clock Input
      4. 3.1.4 Clock Outputs
      5. 3.1.5 Status Outputs, LEDs, and Test Points
  9. 4Implementation Results
    1. 4.1 Typical Phase Noise Characteristic
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 LMKDB1102EVM Bill of Materials (BOM)
    4. 5.4 LMKDB1202EVM Bill of Materials (BOM)
  11. 6Compliance Information
    1. 6.1 Compliance and Certifications
  12. 7Additional Information
    1. 7.1 Trademarks
  13. 8References

Clock Input

LMKDB1x02 can support different input interfaces for CLKIN# depending on the input swing and common mode voltage. There are four input interfaces type that can be configured on LMKDB1x02 using external components and internal termination schemes as shown in Figure 4-1. If using a signal generator and the LMKDB1102, then make sure to populate R16 with a 100Ω resistor or use internal / external 50Ω termination to ground. If using a signal generator, the LMKDB1202, and CLKIN1, also populate R24 with a 100Ω resistor or use internal / external 50Ω termination to ground.

  1. DC Coupled HCSL / LP HCSL Input.
  2. DC Coupled LVDS Input.
  3. External AC Coupled Input.
  4. Internal 50Ω to ground terminations.
LMKDB1102EVM, LMKDB1202EVM Input InterfacesFigure 3-1 Input Interfaces

Table 4-6 outlines how to setup all different interfaces supported by LMKDB1x02.

Table 3-6 Input Interfaces
Input InterfaceConfiguration
DC coupled HCSL / LPHCSL (default)This is the default for the EVM for both clock inputs. R15, R18 and/or R23, R25 values are and Input Interface Type on Input page is selected to DC Coupled for each input being used. R23 and R25 are only required if using the CLKIN1 pins of the LMKDB1202.
DC coupled LVDS inputPopulate R16 and/or R24 with a 100Ω resistor and set Input Interface Type on Input page to DC Coupled for each DC coupled LVDS input. R24 is only required if using the CLKIN1 pins of the LMKDB1202.
External AC coupled inputReplace R15, R18 and/or R23, R25 with 0.1uF capacitor and set Input Interface Type on Input page to AC Coupled for each external AC coupled input. R23 and R25 are only required if using the CLKIN1 pins of the LMKDB1202
Internal terminationTo enable internal 50Ω to ground terminations. Set the Input Termination on Input page to Enabled.