SNAU318 June 2025
When using the onboard LDOs, apply 3.3V to the BOARD_VCCIN DC jack connector. The appropriate supply voltage range is 3.0V to 3.4V. Verify that the supply voltage is at least 500mV above 2.5V. The quiescent (IQ) current of LDOs are approximately 5mA. If the LDO regulators are bypassed, apply 2.5V to the BOARD_VCCIN DC jack connector; account for IR drops.
The board draws a maximum 3.9A during operation. Enabling or disabling system functions and secondary devices can reduce the board current consumption, reducing the junction temperature of the device and reducing the board temperature.