SNLA447 November 2023 LMK6H , LMKDB1108 , LMKDB1120
Table 5-1 is the PCIe compliance results summary for the LMK6H and LMKDB1xxx phase noise analysis, which demonstrates the jitter compliance of the device for PCIe Gen 1 through 6, noise folds 0 and 3, and clock architectures Common Clock (CC) and Separate Reference No Spread (SRNS).
A PCIe jitter spec or time domain calculation can have one of the following statuses:
| Jitter Filter | Clock Arch. | Noise Fold | Min (fs) | Max (fs) | Limit (fs) | Status |
|---|---|---|---|---|---|---|
| PCIe1 | CC | 0 | 0.0 | 1,385 | 86,000 | PASS |
| 3 | 0.0 | 1,826 | 86,000 | PASS | ||
| PCIe2 | CC | 0 | 46 | 145 | 3,100 | PASS |
| 3 | 57 | 181 | 3,100 | PASS | ||
| SRNS | 0 | 59 | 49 | N/A | N/A | |
| 3 | 73 | 60 | N/A | N/A | ||
| PCIe3 | CC | 0 | 15 | 43 | 1,000 | PASS |
| 3 | 19 | 54 | 1,000 | PASS | ||
| SRNS | 0 | 18 | 49 | N/A | N/A | |
| 3 | 22 | 60 | N/A | N/A | ||
| PCIe4 | CC | 0 | 18 | 43 | 500.0 | PASS |
| 3 | 22 | 54 | 500.0 | PASS | ||
| SRNS | 0 | 18 | 49 | N/A | N/A | |
| 3 | 22 | 60 | N/A | N/A | ||
| PCIe5 | CC | 0 | 3 | 18 | 150.0 | PASS |
| 3 | 4 | 23 | 150.0 | PASS | ||
| SRNS | 0 | 4 | 19 | N/A | N/A | |
| 3 | 5 | 24 | N/A | N/A | ||
| PCIe6 | CC | 0 | 4 | 11 | 100.0 | PASS |
| 3 | 5 | 14 | 100.0 | PASS | ||
| SRNS | 0 | 5 | 15 | N/A | N/A | |
| 3 | 6 | 18 | N/A | N/A |
Table 5-2 is the PCIe compliance summary for the LMK6H and LMKDB1xxx time domain analysis which demonstrates the time domain compliance of the device.
| Calculation | Min | Avg | Max | Limit | Status |
|---|---|---|---|---|---|
| Vcross | 277.85 | 291.29 | 304.06 | 250 mV to 550 mV | PASS |
| Vhigh | 664.188 | 664.188 | 150 mV | PASS | |
| Vlow | 3.625 | 3.625 | -150 mV | PASS | |
| Period | 9.992 | 10.001 | 10.016 | 9.847 ns to 10.203 ns | PASS |
| Duty Cycle | 49.957 | 50.064 | 50.217 | 40% to 60% | PASS |
| Overshoot Voltage | 42.9 | 56.19 | 300 mV | PASS | |
| Undershoot Voltage | -53.95 | -72.38 | -300 mV | PASS | |
| Rising Edge Rate | 3.451 | 3.662 | 3.897 | 0.6 V/ns to 4 V/ns | PASS |
| Falling Edge Rate | 3.374 | 3.579 | 3.809 | 0.6 V/ns to 4 V/ns | PASS |