SNLS455A November   2014  â€“ March 2019 DS90UH947-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Applications Diagram
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  DC Electrical Characteristics
    6. 6.6  AC Electrical Characteristics
    7. 6.7  DC and AC Serial Control Bus Characteristics
    8. 6.8  Recommended Timing for the Serial Control Bus
    9. 6.9  Timing Diagrams
    10. 6.10 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  High-Speed Forward Channel Data Transfer
      2. 7.3.2  Back Channel Data Transfer
      3. 7.3.3  FPD-Link III Port Register Access
      4. 7.3.4  OpenLDI Input Frame and Color Bit Mapping Select
      5. 7.3.5  Video Control Signals
      6. 7.3.6  Power Down (PDB)
      7. 7.3.7  Serial Link Fault Detect
      8. 7.3.8  Interrupt Pin (INTB)
      9. 7.3.9  Remote Interrupt Pin (REM_INTB)
      10. 7.3.10 General-Purpose I/O
        1. 7.3.10.1 GPIO[3:0] Configuration
        2. 7.3.10.2 Back Channel Configuration
        3. 7.3.10.3 GPIO_REG[8:5] Configuration
      11. 7.3.11 SPI Communication
        1. 7.3.11.1 SPI Mode Configuration
        2. 7.3.11.2 Forward Channel SPI Operation
        3. 7.3.11.3 Reverse Channel SPI Operation
      12. 7.3.12 Backward Compatibility
      13. 7.3.13 Audio Modes
        1. 7.3.13.1 I2S Audio Interface
          1. 7.3.13.1.1 I2S Transport Modes
          2. 7.3.13.1.2 I2S Repeater
        2. 7.3.13.2 TDM Audio Interface
      14. 7.3.14 HDCP Repeater
        1. 7.3.14.1 HDCP
        2. 7.3.14.2 HDCP Repeater
          1. 7.3.14.2.1 Repeater Configuration
          2. 7.3.14.2.2 Repeater Connections
            1. 7.3.14.2.2.1 Repeater Fan-Out Electrical Requirements
            2. 7.3.14.2.2.2 HDCP I2S Audio Encryption
      15. 7.3.15 Built-In Self Test (BIST)
        1. 7.3.15.1 BIST Configuration and Status
        2. 7.3.15.2 Forward Channel and Back Channel Error Checking
      16. 7.3.16 Internal Pattern Generation
        1. 7.3.16.1 Pattern Options
        2. 7.3.16.2 Color Modes
        3. 7.3.16.3 Video Timing Modes
        4. 7.3.16.4 External Timing
        5. 7.3.16.5 Pattern Inversion
        6. 7.3.16.6 Auto Scrolling
        7. 7.3.16.7 Additional Features
    4. 7.4 Device Functional Modes
      1. 7.4.1 Mode Select Configuration Settings (MODE_SEL[1:0])
      2. 7.4.2 FPD-Link III Modes of Operation
        1. 7.4.2.1 Single Link Operation
        2. 7.4.2.2 Dual Link Operation
        3. 7.4.2.3 Replicate Mode
        4. 7.4.2.4 Auto-Detection of FPD-Link III Modes
    5. 7.5 Programming
      1. 7.5.1 Serial Control Bus
      2. 7.5.2 Multi-Master Arbitration Support
      3. 7.5.3 I2C Restrictions on Multi-Master Operation
      4. 7.5.4 Multi-Master Access to Device Registers for Newer FPD-Link III Devices
      5. 7.5.5 Multi-Master Access to Device Registers for Older FPD-Link III Devices
      6. 7.5.6 Restrictions on Control Channel Direction for Multi-Master Operation
    6. 7.6 Register Maps
  8. 8 Application and Implementation
    1. 8.1 Applications Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 High-Speed Interconnect Guidelines
      3. 8.2.3 Application Curves
        1. 8.2.3.1 Application Performance Plots
  9. 9 Power Supply Recommendations
    1. 9.1 Power-Up Requirements and PDB Pin
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging and Orderable Information

Register Maps

Table 10. Serial Control Bus Registers

ADD
(dec)
ADD
(hex)
REGISTER NAME BIT(S) REGISTER
TYPE
DEFAULT
(hex)
FUNCTION DESCRIPTION
0 0x00 I2C Device ID 7:1 RW IDx Device ID
Port0/Port1
7-bit address of Serializer.
Defaults to address configured by the IDx strap pin.
If PORT1_I2C_EN is set, this value defaults to the IDx strap value + 1 for Port1.
If PORT1_SEL is set, this field refers to Port1 operation.
0 RW ID Setting I2C ID setting.
0: Device I2C address is from IDx pin (default).
1: Device I2C address is from 0x00[7:1].
1 0x01 Reset 7:2 0x00 Reserved.
1 RW Digital RESET1 Reset the entire digital block including registers. This bit is self-clearing.
0: Normal operation (default).
1: Reset.
0 RW Digital RESET0 Reset the entire digital block except registers. This bit is self-clearing.
0: Normal operation (default).
1: Reset.
Registers which are loaded by pin strap will be restored to their original strap value when this bit is set. These registers show 'Strap' as their default value in this table.
Registers 0x18, 0x19, 0x1A, and 0x48-0x55 are also restored to their default value when this bit is set.
3 0x03 General Configuration 7 RW 0xD2 Back channel CRC Checker Enable Enable/disable back channel CRC Checker.
0: Disable.
1: Enable (default).
6 Reserved.
5 RW I2C Remote Write Auto Acknowledge
Port0/Port1
Automatically acknowledge I2C remote writes. When enabled, I2C writes to the Deserializer (or any remote I2C Slave, if I2C PASS ALL is enabled) are immediately acknowledged without waiting for the Deserializer to acknowledge the write. This allows higher throughput on the I2C bus. Note: this mode will prevent any NACK from a remote device from reaching the I2C master.
0: Disable (default).
1: Enable.
If PORT1_SEL is set, this field refers to Port1 operation.
4 RW Filter Enable HS, VS, DE two-clock filter. When enabled, pulses less than two full PCLK cycles on the DE, HS, and VS inputs will be rejected.
0: Filtering disable.
1: Filtering enable (default).
3 RW I2C Pass-through
Port0/Port1
I2C pass-through mode. Read/Write transactions matching any entry in the Slave Alias registers will be passed through to the remote Deserializer.
0: Pass-through disabled (default).
1: Pass-through enabled.
If PORT1_SEL is set, this field refers to Port1 operation.
2 Reserved.
1 RW PCLK Auto Switch over to internal oscillator in the absence of PCLK.
0: Disable auto-switch.
1: Enable auto-switch (default).
0 Reserved.
4 0x04 Mode Select 7 RW 0x80 Failsafe State Input failsafe state.
0: Failsafe to High.
1: Failsafe to Low (default).
6 Reserved.
5 RW CRC Error Reset Clear back channel CRC Error counters. This bit is NOT self-clearing.
0: Normal operation (default).
1: Clear counters.
4 Reserved.
3:0 Reserved.
5 0x05 I2C Control 7:5 0x00 Reserved.
4:3 RW SDA Output Delay Configures output delay on the SDA output. Setting this value will increase output delay in units of 40ns.
Nominal output delay values for SCL to SDA are:
00: 240ns (default).
01: 280ns.
10: 320ns.
11: 360ns.
2 RW Local Write Disable Disable remote writes to local registers. Setting this bit to 1 will prevent remote writes to local device registers from across the control channel. This prevents writes to the Serializer registers from an I2C master attached to the Deserializer. Setting this bit does not affect remote access to I2C slaves at the Serializer.
0: Enable (default).
1: Disable.
1 RW I2C Bus Timer Speedup Speed up I2C bus Watchdog Timer.
0: Watchdog Timer expires after approximately 1s (default).
1: Watchdog Timer expires after approximately 50µs.
0 RW I2C Bus Timer Disable Disable I2C bus Watchdog Timer. The I2C Watchdog Timer may be used to detect when the I2C bus is free or hung up following an invalid termination of a transaction. If SDA is high and no signaling occurs for approximately 1s, the I2C bus will be assumed to be free. If SDA is low and no signaling occurs, the device will attempt to clear the bus by driving 9 clocks on SCL.
0: Enable (default).
1: Disable.
6 0x06 DES ID 7:1 RW 0x00 DES Device ID
Port0/Port1
7-bit I2C address of the remote Deserializer. A value of 0 in this field disables I2C access to the remote Deserializer. This field is automatically configured by the Bidirectional Control Channel once RX Lock has been detected. Software may overwrite this value, but should also assert the FREEZE DEVICE ID bit to prevent overwriting by the Bidirectional Control Channel.
If PORT1_SEL is set, this field refers to Port1 operation.
0 RW Freeze Device ID
Port0/Port1
Freeze Deserializer Device ID.
1: Prevents auto-loading of the Deserializer Device ID by the Bidirectional Control Channel. The ID will be frozen at the value written.
0: Allows auto-loading of the Deserializer Device ID from the Bidirectional Control Channel.
If PORT1_SEL is set, this field refers to Port1 operation.
7 0x07 Slave ID[0] 7:1 RW 0x00 Slave ID 0
Port0/Port1
7-bit I2C address of the remote Slave 0 attached to the remote Deserializer. If an I2C transaction is addressed to Slave Alias ID 0, the transaction will be remapped to this address before passing the transaction across the Bidirectional Control Channel to the Deserializer. A value of 0 in this field disables access to the remote Slave 0.
If PORT1_SEL is set, this field refers to Port1 operation.
0 Reserved.
8 0x08 Slave Alias[0] 7:1 RW 0x00 Slave Alias ID 0
Port0/Port1
7-bit Slave Alias ID of the remote Slave 0 attached to the remote Deserializer. The transaction will be remapped to the address specified in the Slave ID 0 register. A value of 0 in this field disables access to the remote Slave 0.
If PORT1_SEL is set, this field refers to Port1 operation.
0 Reserved.
10 0x0A CRC Errors 7:0 R 0x00 CRC Error LSB
Port0/Port1
Number of back channel CRC errors – 8 least significant bits. Cleared by 0x04[5].
If PORT1_SEL is set, this field refers to Port1 operation.
11 0x0B 7:0 R 0x00 CRC Error MSB
Port0/Port1
Number of back channel CRC errors – 8 most significant bits. Cleared by 0x04[5].
If PORT1_SEL is set, this field refers to Port1 operation.
12 0x0C General Status 7:4 0x00 Reserved.
3 R BIST CRC Error
Port0/Port1
Back channel CRC error(s) during BIST communication with Deserializer. This bit is cleared upon loss of link, restart of BIST, or assertion of CRC Error Reset bit in 0x04[5].
0: No CRC errors detected during BIST.
1: CRC error(s) detected during BIST.
If PORT1_SEL is set, this field refers to Port1 operation.
2 R PCLK Detect Pixel clock status:
0: Valid PCLK not detected at OpenLDI input.
1: Valid PCLK detected at OpenLDI input.
When the OpenLDI input is suddenly removed, this bit will remain asserted until and invalid (out of range) clock is applied.
1 R DES Error
Port0/Port1
CRC error(s) during normal communication with Deserializer. This bit is cleared upon loss of link or assertion of 0x04[5].
0: No CRC errors detected.
1: CRC error(s) detected.
If PORT1_SEL is set, this field refers to Port1 operation.
0 R LINK Detect
Port0/Port1
LINK detect status:
0: Cable link not detected.
1: Cable link detected.
If PORT1_SEL is set, this field refers to Port1 operation.
13 0x0D GPIO0 Configuration
(If PORT1_SEL is set, this register controls the D_GPIO0 pin)
7:4 R 0x00 Revision ID Revision ID:
0010: Production device.
3 RW GPIO0 Output Value Local GPIO Output Value. This value is output on the GPIO pin when the GPIO function is enabled, the local GPIO direction is set to output, and remote GPIO control is disabled.
0: Output LOW (default).
1: Output HIGH.
2:0 RW GPIO0 Mode Determines operating mode for the GPIO pin:
x00: Functional input mode.
x10: TRI-STATE.
001: GPIO mode, output.
011: GPIO mode, input.
101: Remote-hold mode. The GPIO pin will be an output, and the value is received from the remote Deserializer. In remote-hold mode, data is maintained on link loss.
111: Remote-default mode. The GPIO pin will be an output, and the value is received from the remote Deserializer. In remote-default mode, GPIO's Output Value bit is output on link loss.
14 0x0E GPIO1 and GPIO2 Configuration
(If PORT1_SEL is set, this register controls the D_GPIO1 and D_GPIO2 pins)
7 RW 0x00 GPIO2 Output Value Local GPIO Output Value. This value is output on the GPIO pin when the GPIO function is enabled, the local GPIO direction is set to output, and remote GPIO control is disabled.
0: Output LOW (default).
1: Output HIGH.
6:4 RW GPIO2 Mode Determines operating mode for the GPIO pin:
x00: Functional input mode.
x10: TRI-STATE.
001: GPIO mode, output.
011: GPIO mode, input.
101: Remote-hold mode. The GPIO pin will be an output, and the value is received from the remote Deserializer. In remote-hold mode, data is maintained on link loss.
111: Remote-default mode. The GPIO pin will be an output, and the value is received from the remote Deserializer. In remote-default mode, GPIO's Output Value bit is output on link loss.
3 RW GPIO1 Output Value Local GPIO Output Value. This value is output on the GPIO pin when the GPIO function is enabled, the local GPIO direction is set to output, and remote GPIO control is disabled.
0: Output LOW (default).
1: Output HIGH.
2:0 RW GPIO1 Mode Determines operating mode for the GPIO pin:
x00: Functional input mode.
x10: TRI-STATE.
001: GPIO mode, output.
011: GPIO mode, input.
101: Remote-hold mode. The GPIO pin will be an output, and the value is received from the remote Deserializer. In remote-hold mode, data is maintained on link loss.
111: Remote-default mode. The GPIO pin will be an output, and the value is received from the remote Deserializer. In remote-default mode, GPIO's Output Value bit is output on link loss.
15 0x0F GPIO3 Configuration
(If PORT1_SEL is set, this register controls the D_GPIO3 pin)
7:4 0x00 Reserved.
3 RW GPIO3 Output Value Local GPIO Output Value. This value is output on the GPIO pin when the GPIO function is enabled, the local GPIO direction is set to output, and remote GPIO control is disabled.
0: Output LOW (default).
1: Output HIGH.
2:0 RW GPIO3 Mode Determines operating mode for the GPIO pin:
x00: Functional input mode.
x10: TRI-STATE.
001: GPIO mode, output.
011: GPIO mode, input.
101: Remote-hold mode. The GPIO pin will be an output, and the value is received from the remote Deserializer. In remote-hold mode, data is maintained on link loss.
111: Remote-default mode. The GPIO pin will be an output, and the value is received from the remote Deserializer. In remote-default mode, GPIO's Output Value bit is output on link loss.
16 0x10 GPIO5_REG and GPIO6_REG Configuration 7 RW 0x00 GPIO6_REG Output Value Local GPIO Output Value. This value is output on the GPIO pin when the GPIO function is enabled and the local GPIO direction is set to output.
0: Output LOW (default).
1: Output HIGH.
6 Reserved.
5:4 RW GPIO6_REG Mode Determines operating mode for the GPIO pin:
00: Functional input mode.
10: TRI-STATE.
01: GPIO mode, output.
11: GPIO mode; input.
3 RW GPIO5_REG Output Value Local GPIO Output Value. This value is output on the GPIO pin when the GPIO function is enabled and the local GPIO direction is set to output.
0: Output LOW (default).
1: Output HIGH.
2 Reserved.
1:0 RW GPIO5_REG Mode Determines operating mode for the GPIO pin:
00: Functional input mode.
10: TRI-STATE.
01: GPIO mode, output.
11: GPIO mode; input.
17 0x11 GPIO7_REG and GPIO8_REG Configuration 7 RW 0x00 GPIO8_REG Output Value Local GPIO Output Value. This value is output on the GPIO pin when the GPIO function is enabled and the local GPIO direction is set to output.
0: Output LOW (default).
1: Output HIGH.
6 Reserved.
5:4 RW GPIO8_REG Mode Determines operating mode for the GPIO pin:
00: Functional input mode.
10: TRI-STATE.
01: GPIO mode, output.
11: GPIO mode; input.
3 RW GPIO7_REG Output Value Local GPIO Output Value. This value is output on the GPIO pin when the GPIO function is enabled and the local GPIO direction is set to output.
0: Output LOW (default).
1: Output HIGH.
2 Reserved.
1:0 RW GPIO7_REG Mode Determines operating mode for the GPIO pin:
00: Functional input mode.
10: TRI-STATE.
01: GPIO mode, output.
11: GPIO mode; input.
18 0x12 Data Path Control 7 0x00 Reserved.
6 RW PASS RGB Setting this bit causes RGB data to be sent independent of DE in UH devices, which can be used to allow UH devices to interoperate with UB devices. However, setting this bit prevents HDCP operation and blocks packetized audio. This bit does not need to be set in UB devices.
1: Pass RGB independent of DE.
0: Normal operation.
5 RW DE Polarity This bit indicates the polarity of the DE (Data Enable) signal.
1: DE is inverted (active low, idle high).
0: DE is positive (active high, idle low).
4 RW I2S Repeater Regen Regenerate I2S data from Repeater I2S pins.
0: Repeater pass through I2S from video pins (default).
1: Repeater regenerate I2S from I2S pins.
3 RW I2S CHANNEL B ENABLE OVERRIDE 1: Set I2S Channel B Enable from reg_12[0].
0: I2S Channel B Disabled.
2 RW Video Select Selects 18-bit or 24-bit video.
1: Select 18-bit video mode.
0: Select 24-bit video mode.
1 RW I2S Transport Select Select I2S transport mode:
0: Enable I2S Data Island transport (default).
1: Enable I2S Data Forward Channel Frame transport.
0 RW I2S CHANNEL B ENABLE I2S Channel B Enable.
1: Enable I2S Channel B on B1 input.
0: I2S Channel B disabled.
Note that in a repeater, this bit may be overridden by the in-band I2S mode detection.
19 0x13 General-Purpose Control 7 R 0x88 MODE_SEL1 Done Indicates MODE_SEL1 value has stabilized and has been latched.
6:4 R MODE_SEL1 Decode Returns the 3-bit decode of the MODE_SEL1 pin.
3 R MODE_SEL0 Done Indicates MODE_SEL0 value has stabilized and has been latched.
2:0 R MODE_SEL0 Decode Returns the 3-bit decode of the MODE_SEL0 pin.
20 0x14 BIST Control 7:3 0x00 Reserved.
2:1 RW OSC Clock Source Allows choosing different OSC clock frequencies for forward channel frame.
OSC Clock Frequency in Functional Mode when PCLK is not present and 0x03[2]=1.
00: 50MHz Oscillator.
01: 50 MHz Oscillator.
10: 100 MHz Oscillator.
11: 25 MHz Oscillator.
Clock Source in BIST mode i.e. when 0x14[0]=1.
00: External Pixel Clock.
01: 50 MHz Oscillator.
10: 100 MHz Oscillator.
11: 25 MHz Oscillator.
0 R BIST Enable BIST control:
0: Disabled (default).
1: Enabled.
21 0x15 I2C Voltage Select 7:0 RW 0x01 I2C Voltage Select Selects 1.8 or 3.3V for the I2C_SDA and I2C_SCL pins. This register is loaded from the I2C_VSEL strap option from the I2CSEL pin at power-up. At power-up, a logic LOW will select 3.3V operation, while a logic HIGH (pull-up resistor attached) will select 1.8V signaling. Issuing either of the digital resets via register 0x01 will cause the I2C_VSEL value to be reset to 3.3V operation.
Reads of this register return the status of the I2C_VSEL control:
0: Select 1.8V signaling.
1: Select 3.3V signaling.
This bit may be overwritten via register access or via eFuse program by writing an 8-bit value to this register:
Write 0xb5 to set I2C_VSEL.
Write 0xb6 to clear I2C_VSEL.
22 0x16 BCC Watchdog Control 7:1 RW 0xFE Timer Value The watchdog timer allows termination of a control channel transaction if it fails to complete within a programmed amount of time. This field sets the Bidirectional Control Channel Watchdog Timeout value in units of 2 milliseconds. This field should not be set to 0.
0 RW Timer Control Disable Bidirectional Control Channel (BCC) Watchdog Timer:
0: Enable BCC Watchdog Timer operation (default).
1: Disable BCC Watchdog Timer operation.
23 0x17 I2C Control 7 RW 0x1E I2C Pass All 0: Enable Forward Control Channel pass-through only of I2C accesses to I2C Slave IDs matching either the remote Deserializer Slave ID or the remote Slave ID (default).
1: Enable Forward Control Channel pass-through of all I2C accesses to I2C Slave IDs that do not match the Serializer I2C Slave ID.
6:4 RW SDA Hold Time Internal SDA hold time:
Configures the amount of internal hold time provided for the SDA input relative to the SCL input. Units are 40 nanoseconds.
3:0 RW I2C Filter Depth Configures the maximum width of glitch pulses on the SCL and SDA inputs that will be rejected. Units are 5 nanoseconds.
24 0x18 SCL High Time 7:0 RW 0xA1 SCL HIGH Time I2C Master SCL High Time:
This field configures the high pulse width of the SCL output when the Serializer is the Master on the local I2C bus. Units are 40 ns for the nominal oscillator clock frequency. The default value is set to provide a minimum 5us SCL high time with the internal oscillator clock running at 26.25MHz rather than the nominal 25MHz. Delay includes 5 additional oscillator clock periods.
Min_delay = 38.0952ns * (TX_SCL_HIGH + 5).
25 0x19 SCL Low Time 7:0 RW 0xA5 SCL LOW Time I2C SCL Low Time:
This field configures the low pulse width of the SCL output when the Serializer is the Master on the local I2C bus. This value is also used as the SDA setup time by the I2C Slave for providing data prior to releasing SCL during accesses over the Bidirectional Control Channel. Units are 40 ns for the nominal oscillator clock frequency. The default value is set to provide a minimum 5us SCL low time with the internal oscillator clock running at 26.25MHz rather than the nominal 25MHz. Delay includes 5 additional clock periods.
Min_delay = 38.0952ns * (TX_SCL_LOW + 5).
26 0x1A Data Path Control 2 7 RW 0x00 BLOCK_REPEATER_I2S_MODE Block automatic I2S mode configuration in repeater.
0: I2S mode (2-channel, 4-channel, or surround) is detected from the in-band audio signaling in a repeater.
1: Disable automatic detection of I2S mode.
6:2 Reserved.
1 RW 0x00 MODE_28B Enable 28-bit Serializer Mode.
0: 24-bit high-speed data + 3 low-speed control (DE, HS, VS).
1: 28-bit high-speed data mode.
0 RW I2S Surround Enable 5.1- or 7.1-channel I2S audio transport:
0: 2-channel or 4-channel I2S audio is enabled as configured in register 0x12 bits 3 and 0 (default).
1: 5.1- or 7.1-channel audio is enabled.
Note that I2S Data Island Transport is the only option for surround audio. Also note that in a repeater, this bit may be overridden by the in-band I2S mode detection.
27 0x1B BIST BC Error Count 7:0 R 0x00 BIST BC Error
Port0/Port1
BIST back channel CRC error counter.
This register stores the back channel CRC error count during BIST Mode (saturates at 255 errors). Clears when a new BIST is initiated or by 0x04[5].
If PORT1_SEL is set, this register indicates Port1 operation.
28 0x1C GPIO Pin Status 1 7 R 0x00 GPIO7_REG Pin Status GPIO7_REG input pin status.
Note: status valid only if pin is set to GPI (input) mode.
6 R GPIO6_REG Pin Status GPIO6_REG input pin status.
Note: status valid only if pin is set to GPI (input) mode.
5 R GPIO5_REG Pin Status GPIO5_REG input pin status.
Note: status valid only if pin is set to GPI (input) mode.
4 Reserved.
3 R GPIO3 Pin Status
D_GPIO3 Pin Status
GPIO3 input pin status.
Note: status valid only if pin is set to GPI (input) mode.
If PORT1_SEL is set, this register indicates D_GPIO3 operation.
2 R GPIO2 Pin Status
D_GPIO2 Pin Status
GPIO2 input pin status.
Note: status valid only if pin is set to GPI (input) mode.
If PORT1_SEL is set, this register indicates D_GPIO2 operation.
1 R GPIO1 Pin Status
D_GPIO1 Pin Status
GPIO1 input pin status.
Note: status valid only if pin is set to GPI (input) mode.
If PORT1_SEL is set, this register indicates D_GPIO1 operation.
0 R GPIO0 Pin Status
D_GPIO0 Pin Status
GPIO0 input pin status.
Note: status valid only if pin is set to GPI (input) mode.
If PORT1_SEL is set, this register indicates D_GPIO0 operation.
29 0x1D GPIO Pin Status 2 7:1 0x00 Reserved
0 R GPIO8_REG Pin Status GPIO8_REG input pin status.
Note: status valid only if pin is set to GPI (input) mode.
30 0x1E Port Select 7:3 0x01 Reserved.
2 RW PORT1_I2C_EN Port1 I2C Enable: Enables secondary I2C address. The second I2C address provides access to port1 registers as well as registers that are shared between ports 0 and 1. The second I2C address value will be set to DeviceID + 1 (7-bit format). The PORT1_I2C_EN bit must also be set to allow accessing remote devices over the second link when the device is in Replicate mode.
1 RW PORT1_SEL Selects Port 1 for Register Access from primary I2C Address. For writes, Port 1 registers and shared registers will both be written. For reads, Port 1 registers and shared registers will be read. This bit must be cleared to read Port 0 registers.
If this bit is set, GPIO[3:0] registers control operation for D_GPIO[3:0] registers.
This bit is ignored if PORT1_I2C_EN is set.
0 RW PORT0_SEL Selects Port 0 for Register Access from primary I2C Address. For writes, Port 0 registers and shared registers will both be written. For reads, Port 0 registers and shared registers will be read. Note that if PORT1_SEL is also set, then Port 1 registers will be read.
This bit is ignored if PORT1_I2C_EN is set.
31 0x1F Frequency Counter 7:0 RW 0x00 Frequency Count Frequency Counter control: A write to this register will enable a frequency counter to count the number of pixel clock during a specified time interval. The time interval is equal to the value written multiplied by the oscillator clock period (nominally 40ns). A read of the register returns the number of pixel clock edges seen during the enabled interval. The frequency counter will freeze at 0xff if it reaches the maximum value. The frequency counter will provide a rough estimate of the pixel clock period. If the pixel clock frequency is known, the frequency counter may be used to determine the actual oscillator clock frequency.
32 0x20 Deserializer Capabilities 7 RW 0x00 FREEZE DES CAP
Port0/Port1
Freeze Deserializer Capabilities. Prevent auto-loading of the Deserializer Capabilities by the Bidirectional Control Channel. The Capabilities will be frozen at the values written in registers 0x20 and 0x21.
6 Reserved.
5 RW Send_Freq
Port0/Port1
Send Frequency Training Pattern.
4 RW 0x00 Send_EQ
Port0/Port1
Send Equalization Training Pattern.
3 RW Dual Link Capable
Port0/Port1
Dual link capabilities. Indicates if the Deserializer is capable of dual link operation.
2 RW Dual Channel
Port0/Port1
In a dual-link device, indicates if this is the primary or secondary channel.
0: Primary channel (channel 0).
1: Secondary channel (channel 1).
1 RW VID_24B_HD_AUD
Port0/Port1
Deserializer supports 24-bit video concurrently with HD audio. This field is automatically configured by the Bidirectional Control Channel once RX Lock has been detected. Software may overwrite this value, but must also set the FREEZE DES CAP bit to prevent overwriting by the Bidirectional Control Channel.
0 RW DES_CAP_FC_GPIO
Port0/Port1
Deserializer supports GPIO in the Forward Channel Frame. This field is automatically configured by the Bidirectional Control Channel once RX Lock has been detected. Software may overwrite this value, but must also set the FREEZE DES CAP bit to prevent overwriting by the Bidirectional Control Channel.
38 0x26 Link Detect Control 7:2 Reserved.
1:0 RW 0x00 LINK DETECT TIMER Bidirectional Control Channel Link Detect Timer. This field configures the link detection timeout period. If the timer expires without valid communication over the reverse channel, link detect will be deasserted.
00: 325 microseconds.
01: 162 microseconds.
10: 650 microseconds.
11: 1.3 milliseconds.
64 0x40 ANA_IA_CNTL 7:5 0x00 Reserved.
4:2 RW ANA_IA_SEL Analog register select
Selects target for register access
000b: Disabled
001b - 011b: Reserved
100b: OLDI Registers
101b: FPD3 TX Registers
11xb: Reserved
1 RW ANA_AUTO_INC Analog Register Auto Increment
0: Disable auto-increment mode
1: Enable auto-increment mode. Upon completion of a read or write, the register address will automatically be incremented by 1.
0 RW ANA_IA_READ Start Analog Register Read
0: Write analog register
1: Read analog register
65 0x41 ANA_IA_ADDR 7:0 RW 0x00 ANA_IA_ADDR Analog register offset
This register contains the 8-bit register offset for the indirect access.
66 0x42 ANA_IA_DATA 7:0 RW 0x00 ANA_IA_DATA Analog register data
Writing this register will cause an indirect write of the ANA_IA_DATA value to the selected analog block register. Reading this register will return the value of the selected analog block register.
72 0x48 APB_CTL 7:5 Reserved.
4:3 RW 0x00 APB_SELECT APB Select: Selects target for register access:
00 : Reserved.
01 : Reserved.
10 : Configuration Data (read only).
11 : Die ID (read only).
2 RW APB_AUTO_INC APB Auto Increment:
Enables auto-increment mode. Upon completion of an APB read or write, the APB address will automatically be incremented by 0x1.
1 RW APB_READ Start APB Read:
Setting this bit to a 1 will begin an APB read. Read data will be available in the APB_DATA0 register. The APB_ADR0 register should be programmed prior to setting this bit. This bit will be cleared when the read is complete.
0 RW APB_ENABLE APB Interface Enable:
Set to a 1 to enable the APB interface. The APB_SELECT bits indicate what device is selected.
73 0x49 APB_ADR0 7:0 RW 0x00 APB_ADR0 APB address byte 0 (LSB).
75 0x4B APB_DATA0 7:0 RW 0x00 APB_DATA0 Byte 0 (LSB) of the APB Interface Data.
79 0x4F BRIDGE_CTL 7 RW Strap OLDI_MAPSEL OpenLDI Bit Map Select.
Determines data mapping on the OpenLDI interface.
0: SPWG mapping.
1: OpenLDI mapping.
OLDI_MAPSEL is initially loaded from the MODE_SEL1 pin strap options.
6 RW Strap OLDI_IN_MODE OpenLDI Receiver Input Mode.
Determines operating mode of OpenLDI Receive Interface.
0: Dual-pixel mode.
1: Single-pixel mode.
OLDI_IN_MODE is initially loaded from the MODE_SEL0 pin strap options.
5 RW 0x00 OLDI_IN_SWAP OLDI Receive input swap:
Swaps OLDI input ports. If OLDI_IN_MODE is set to 1 (single), then the secondary port is used. If OLDI_IN_MODE is set to 0 (dual), then the ports are swapped.
4:2 Reserved.
1 RW 0x00 CFG_INIT Initialize Configuration from Non-Volatile Memory:
Causes a reload of the configuration data from the non-volatile memory. This bit will be cleared when the initialization is complete.
0 Reserved.
80 0x50 BRIDGE_STS 7:6 Reserved.
5 R 0x00 HDCP_INT HDCP Interrupt Status: Indicates an HDCP Transmitter Interrupt is pending. HDCP Transmit interrupts are serviced through the HDCP Interrupt Control and Status registers.
4 R INIT_DONE Initialization Done: Initialization sequence has completed. This step will complete after configuration complete (CFG_DONE).
3 Reserved.
2 R 0x00 CFG_DONE Configuration Complete: Indicates automatic configuration has completed. This step will complete prior to initialization complete (INIT_DONE).
1 R 0x01 CFG_CKSUM Configuration checksum status: Indicates result of Configuration checksum during initialization. The device verifies the 2’s complement checksum in the last 128 bytes of the EEPROM. A value of 1 indicates the checksum passed.
0 Reserved.
84 0x54 BRIDGE_CFG 7:3 Reserved.
2 RW 0x00 AUDIO_TDM Enable TDM Audio: Setting this bit to a 1 will enable TDM audio for the I2S audio. Parallel I2S data on the I2S pins will be serialized onto a single I2S_DA signal for sending over the serial link.
1 RW 0x01 AUDIO_MODE Audio Mode: Selects source for audio to be sent over the FPD-Link III downstream link.
0 :Disabled.
1 : I2S audio from I2S pins.
0 Reserved.
84 0x55 AUDIO_CFG 7 RW 0x00 TDM_2_PARALLEL EnableTDM to parallel I2S audio conversion: When this bit is set, the TDM to parallel I2S conversion is enabled. TDM audio data on the I2S_DA pin will be split onto four I2S data signals.
6:0 Reserved.
87 0x57 TDM_CONFIG 7:4 Reserved.
3 RW 0x00 TDM_FS_MODE TDM Frame Sync Mode: Sets active level for the Frame Sync for the TDM audio. The Frame Sync signal provides an active pulse to indicate the first sample data on the TDM data signal.
0 : Active high Frame Sync.
1 : Active low Frame Sync (similar to I2S word select).
This bit is used for both the output of the I2S to TDM conversion and the input of the TDM to I2S conversion.
2 RW 0x00 TDM_DELAY TDM Data Delay: Controls data delay for TDM audio samples from the active Frame Sync edge.
0 : Data is not delayed from Frame Sync (data is left justified).
1 : Data is delayed 1 bit from Frame Sync.
This bit is used for both the output of the I2S to TDM conversion and the input of the TDM to I2S conversion.
1:0 RW 0x02 TDM_FS_WIDTH TDM Frame Sync Width: Indicates width of TDM Frame Sync pulse for I2S to TDM conversion.
00 : FS is 50/50 duty cycle.
01 : FS is one slot/channel wide.
1x : FS is 1 clock pulse wide.
90 0x5A DUAL_STS 7 R 0x00 FPD3_LINK_RDY FPD-Link III Ready: This bit indicates that the FPD-Link III has detected a valid downstream connection and determined capabilities for the downstream link.
6 R FPD3_TX_STS FPD-Link III transmit status:
This bit indicates that the FPD-Link III transmitter is active and the receiver is LOCKED to the transmit clock. It is only asserted once a valid input has been detected, and the FPD-Link III transmit connection has entered the correct mode (Single vs. Dual mode).
5:4 R FPD3_PORT_STS FPD-Link III Port Status: If FPD3_TX_STS is set to a 1, this field indicates the port mode status as follows:
00: Dual FPD-Link III Transmitter mode.
01: Single FPD-Link III Transmit on port 0.
10: Single FPD-Link III Transmit on port 1.
11: Replicate FPD-Link III Transmit on both ports.
3 R OLDI_CLK_DET OpenLDI clock detect indication from the OpenLDI PLL controller.
2 R OLDI_PLL_LOCK OpenLDI PLL lock status:
Indicates the OpenLDI PLL has locked to the incoming OpenLDI clock.
1 R NO_OLDI_CLK No OpenLDI clock detected:
This bit indicates the Frequency Detect Circuit did not detect an OpenLDI clock greater than the value specified in the FREQ_LOW register.
0 R FREQ_STABLE OLDI Frequency is stable:
Indicates the Frequency Detection circuit has detected a stable OLDI clock frequency.
91 0x5B DUAL_CTL1 7 RW Strap FPD3_COAX_MODE FPD-Link III Coax Mode: Enables configuration for the FPD-Link III Interface cabling type:
0 : Twisted Pair.
1 : Coax.
This bit is loaded from the MODE_SEL1 pin at power-up.
6 RW 0x20 DUAL_SWAP Dual Swap Control:
Indicates current status of the Dual Swap control. If automatic correction of Dual Swap is disabled via the DISABLE_DUAL_SWAP control, this bit may be modified by software.
5 RW RST_PLL_FREQ Reset FPD-Link III PLL on Frequency Change: When set to a 1, frequency changes detected by the Frequency Detect circuit will result in a reset of the FPD3 PLL.
4 RW FREQ_DET_PLL Frequency Detect Select PLL Clock. Determines the clock source for the Frequency detection circuit:
0 : OpenLDI clock (prior to PLL).
1: OpenLDI PLL clock.
3 RW DUAL_ALIGN_DE Dual Align on DE: In dual-link mode, if this bit is set to a 1, the odd/even data will be sent on the primary/secondary links respectively, based on the assertion of DE. If this bit is set to a 0, data will be sent on alternating links without regard to odd/even pixel position.
2 RW DISABLE_DUAL Disable Dual Mode: During Auto-detect operation, setting this bit to a 1 will disable Dual FPD-Link III operation.
0: Normal Auto-detect operation.
1: Only Single or Replicate operation supported.
This bit will have no effect if FORCE_LINK is set.
1 RW FORCE_DUAL Force dual mode:
When FORCE_LINK bit is set, the value on this bit controls single versus dual operation:
0: Single FPD-Link III Transmitter mode.
1: Dual FPD-Link III Transmitter mode.
0 RW FORCE_LINK Force Link Mode: Forces link to dual or single mode, based on the FORCE_DUAL control setting. If this bit is 0, mode setting will be automatically set based on downstream device capabilities as well as the incoming data frequency.
1 : Forced Single or Dual FPD-Link III mode.
0 : Auto-Detect FPD-Link III mode.
92 0x5C DUAL_CTL2 7 RW 0x00 DISABLE_DUAL_SWAP Disable Dual Swap: Prevents automatic correction of swapped Dual link connection. Setting this bit allows writes to the DUAL_SWAP control in the DUAL_CTL1 register.
6 RW FORCE_LINK_RDY Force Link Ready.
Forces link ready indication, bypassing back channel link detection.
5 RW FORCE_CLK_DET Force Clock Detect.
Forces the OpenLDI clock detect circuit to indicate presence of a valid input clock. This bypasses the clock detect circuit, allowing operation with an input clock that does not meet frequency or stability requirements.
4:3 RW FREQ_STBL_THR Frequency Stability Threshold: The Frequency detect circuit can be used to detect a stable clock frequency. The Stability Threshold determines the amount of time required for the clock frequency to stay within the FREQ_HYST range to be considered stable:
00 : 160us.
01 : 640us.
10 : 1.28ms.
11 : 2.55ms.
2:0 RW 0x02 FREQ_HYST Frequency Detect Hysteresis: The Frequency detect hysteresis setting allows ignoring minor fluctuations in frequency. A new frequency measurement will be captured only if the measured frequency differs from the current measured frequency by more than the FREQ_HYST setting. The FREQ_HYST setting is in MHz.
93 0x5D FREQ_LOW 7 Reserved.
6 RW 0x00 OLDI_RST_MODE OLDI Phy Reset Mode:
0 : Reset OLDI Phy on change in mode or frequency.
1 : Don't reset OLDI Phy on change in mode or frequency.
5:0 RW 0x06 FREQ_LO_THR Frequency Low Threshold: Sets the low threshold for the OLDI Clock frequency detect circuit in MHz. This value is used to determine if the OLDI clock frequency is too low for proper operation.
94 0x5E FREQ_HIGH 7 Reserved.
6:0 RW 44 FREQ_HI_THR Frequency High Threshold: Sets the high threshold for the OLDI Clock frequency detect circuit in MHz.
95 0x5F OpenLDI Frequency 7:0 R 0x00 OLDI_FREQ OLDI Pixel Frequency:
Returns the value of the OLDI pixel Frequency of the video data. This register indicates the pixel rate for the incoming data. If the OLDI interface is in single-pixel mode, the pixel frequency is the same as the OLDI frequency. If the OLDI interface is in dual-pixel mode, the pixel frequency is 2x the OLDI frequency. A value of 0 indicates the OLDI receiver is not detecting a valid signal.
When the OpenLDI input is suddenly removed, this register will retain its value.
96 0x60 SPI_TIMING1 7:4 RW 0x02 SPI_HOLD SPI Data Hold from SPI clock: These bits set the minimum hold time for SPI data following the SPI clock sampling edge. In addition, this also sets the minimum active pulse width for the SPI output clock.
Hold = (SPI_HOLD + 1) * 40ns.
For example, default setting of 2 will result in 120ns data hold time.
3:0 RW 0x02 SPI_SETUP SPI Data Setup to SPI Clock: These bits set the minimum setup time for SPI data to the SPI clock active edge. In addition, this also sets the minimum inactive width for the SPI output clock.
Setup = (SPI_SETUP + 1) * 40ns.
For example, default setting of 2 will result in 120ns data setup time.
97 0x61 SPI_TIMING2 7:4 Reserved.
3:0 RW 0x00 SPI_SS_SETUP SPI Slave Select Setup: This field controls the delay from assertion of the Slave Select low to initial data timing. Delays are in units of 40ns.
Delay = (SPI_SS_SETUP + 1) * 40ns.
98 0x62 SPI_CONFIG 7 R 0x00 SPI_MSTR_OVER SPI Master Overflow Detection: This flag is set if the SPI Master detects an overflow condition. This occurs if the SPI Master is unable to regenerate the remote SPI data at a fast enough rate to keep up with data arriving from the remote Deserializer. If this condition occurs, it suggests the SPI_SETUP and SPI_HOLD times should be set to smaller values. This flag is cleared by setting the SPI_CLR_OVER bit in this register.
6:3 Reserved.
2 RW 0x00 SPI_CLR_OVER Clear SPI Master Overflow Flag: Setting this bit to 1 will clear the SPI Master Overflow Detection flag (SPI_MSTR_OVER). This bit is not self-clearing and must be set back to 0.
1 R 0x00 SPI_CPHA SPI Clock Phase setting: Determines which phase of the SPI clock is used for sampling data.
0: Data sampled on leading (first) clock edge.
1: Data sampled on trailing (second) clock edge.
This bit is read-only, with a value of 0. The DS90UH947-Q1 does not support CPHA of 1.
0 RW 0x00 SPI_CPOL SPI Clock Polarity setting: Determines the base (inactive) value of the SPI clock.
0: base value of the clock is 0.
1: base value of the clock is 1.
This bit affects both capture and propagation of SPI signals.
100 0x64 Pattern Generator Control 7:4 RW 0x10 Pattern Generator Select Fixed Pattern Select
Selects the pattern to output when in Fixed Pattern Mode. Scaled patterns are evenly distributed across the horizontal or vertical active regions. This field is ignored when Auto-Scrolling Mode is enabled.
xxxx: normal/inverted.
0000: Checkerboard.
0001: White/Black (default).
0010: Black/White.
0011: Red/Cyan.
0100: Green/Magenta.
0101: Blue/Yellow.
0110: Horizontal Black-White/White-Black.
0111: Horizontal Black-Red/White-Cyan.
1000: Horizontal Black-Green/White-Magenta.
1001: Horizontal Black-Blue/White-Yellow.
1010: Vertical Black-White/White-Black.
1011: Vertical Black-Red/White-Cyan.
1100: Vertical Black-Green/White-Magenta.
1101: Vertical Black-Blue/White-Yellow.
1110: Custom color (or its inversion) configured in PGRS, PGGS, PGBS registers.
1111: VCOM.
See TI App Note AN-2198.
3 Reserved.
2 RW Color Bars Pattern Enable color bars:
0: Color Bars disabled (default).
1: Color Bars enabled.
Overrides the selection from reg_0x64[7:4].
1 RW VCOM Pattern Reverse Reverse order of color bands in VCOM pattern:
0: Color sequence from top left is (YCBR) (default).
1: Color sequence from top left is (RBCY).
0 RW Pattern Generator Enable Pattern Generator enable:
0: Disable Pattern Generator (default).
1: Enable Pattern Generator.
101 0x65 Pattern Generator Configuration 7 0x00 Reserved.
6 RW Checkerboard Scale Scale Checkered Patterns:
0: Normal operation (each square is 1x1 pixel) (default).
1: Scale checkered patterns (VCOM and checkerboard) by 8 (each square is 8x8 pixels).
Setting this bit gives better visibility of the checkered patterns.
5 RW Custom Checkerboard Use Custom Checkerboard Color:
0: Use white and black in the Checkerboard pattern (default).
1: Use the Custom Color and black in the Checkerboard pattern.
4 RW PG 18–bit Mode 18-bit Mode Select:
0: Enable 24-bit pattern generation. Scaled patterns use 256 levels of brightness (default).
1: Enable 18-bit color pattern generation. Scaled patterns will have 64 levels of brightness and the R, G, and B outputs use the six most significant color bits.
3 RW External Clock Select External Clock Source:
0: Selects the internal divided clock when using internal timing (default).
1: Selects the external pixel clock when using internal timing.
This bit has no effect in external timing mode (PATGEN_TSEL = 0).
2 RW Timing Select Timing Select Control:
0: The Pattern Generator uses external video timing from the pixel clock, Data Enable, Horizontal Sync, and Vertical Sync signals (default).
1: The Pattern Generator creates its own video timing as configured in the Pattern Generator Total Frame Size, Active Frame Size. Horizontal Sync Width, Vertical Sync Width, Horizontal Back Porch, Vertical Back Porch, and Sync Configuration registers.
See TI App Note AN-2198.
1 RW Color Invert Enable Inverted Color Patterns:
0: Do not invert the color output (default).
1: Invert the color output.
See TI App Note AN-2198.
0 RW Auto Scroll Auto Scroll Enable:
0: The Pattern Generator retains the current pattern (default).
1: The Pattern Generator will automatically move to the next enabled pattern after the number of frames specified in the Pattern Generator Frame Time (PGFT) register.
See TI App Note AN-2198.
102 0x66 PGIA 7:0 RW 0x00 PG Indirect Address This 8-bit field sets the indirect address for accesses to indirectly-mapped registers. It should be written prior to reading or writing the Pattern Generator Indirect Data register.
See TI App Note AN-2198
103 0x67 PGID 7:0 RW 0x00 PG Indirect Data When writing to indirect registers, this register contains the data to be written. When reading from indirect registers, this register contains the read back value.
See TI App Note AN-2198
112 0x70 Slave ID[1] 7:1 RW 0x00 Slave ID 1
Port0/Port1
7-bit I2C address of the remote Slave 1 attached to the remote Deserializer. If an I2C transaction is addressed to Slave Alias ID 1, the transaction will be remapped to this address before passing the transaction across the Bidirectional Control Channel to the Deserializer. A value of 0 in this field disables access to the remote Slave 1.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
113 0x71 Slave ID[2] 7:1 RW 0x00 Slave ID 2
Port0/Port1
7-bit I2C address of the remote Slave 2 attached to the remote Deserializer. If an I2C transaction is addressed to Slave Alias ID 2, the transaction will be remapped to this address before passing the transaction across the Bidirectional Control Channel to the Deserializer. A value of 0 in this field disables access to the remote Slave 2.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
114 0x72 Slave ID[3] 7:1 RW 0x00 Slave ID 3
Port0/Port1
7-bit I2C address of the remote Slave 3 attached to the remote Deserializer. If an I2C transaction is addressed to Slave Alias ID 3, the transaction will be remapped to this address before passing the transaction across the Bidirectional Control Channel to the Deserializer. A value of 0 in this field disables access to the remote Slave 3.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
115 0x73 Slave ID[4] 7:1 RW 0x00 Slave ID 4
Port0/Port1
7-bit I2C address of the remote Slave 4 attached to the remote Deserializer. If an I2C transaction is addressed to Slave Alias ID 4, the transaction will be remapped to this address before passing the transaction across the Bidirectional Control Channel to the Deserializer. A value of 0 in this field disables access to the remote Slave 4.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
116 0x74 Slave ID[5] 7:1 RW 0x00 Slave ID 5
Port0/Port1
7-bit I2C address of the remote Slave 5 attached to the remote Deserializer. If an I2C transaction is addressed to Slave Alias ID 5, the transaction will be remapped to this address before passing the transaction across the Bidirectional Control Channel to the Deserializer. A value of 0 in this field disables access to the remote Slave 5.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
117 0x75 Slave ID[6] 7:1 RW 0x00 Slave ID 6
Port0/Port1
7-bit I2C address of the remote Slave 6 attached to the remote Deserializer. If an I2C transaction is addressed to Slave Alias ID 6, the transaction will be remapped to this address before passing the transaction across the Bidirectional Control Channel to the Deserializer. A value of 0 in this field disables access to the remote Slave 6.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
118 0x76 Slave ID[7] 7:1 RW 0x00 Slave ID 7
Port0/Port1
7-bit I2C address of the remote Slave 7 attached to the remote Deserializer. If an I2C transaction is addressed to Slave Alias ID 7, the transaction will be remapped to this address before passing the transaction across the Bidirectional Control Channel to the Deserializer. A value of 0 in this field disables access to the remote Slave 7.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
119 0x77 Slave Alias[1] 7:1 RW 0x00 Slave Alias ID 1
Port0/Port1
7-bit Slave Alias ID of the remote Slave 1 attached to the remote Deserializer. The transaction will be remapped to the address specified in the Slave ID 1 register. A value of 0 in this field disables access to the remote Slave 1.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
120 0x78 Slave Alias[2] 7:1 RW 0x00 Slave Alias ID 2
Port0/Port1
7-bit Slave Alias ID of the remote Slave 2 attached to the remote Deserializer. The transaction will be remapped to the address specified in the Slave ID 2 register. A value of 0 in this field disables access to the remote Slave 2.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
121 0x79 Slave Alias[3] 7:1 RW 0x00 Slave Alias ID 3
Port0/Port1
7-bit Slave Alias ID of the remote Slave 3 attached to the remote Deserializer. The transaction will be remapped to the address specified in the Slave ID 3 register. A value of 0 in this field disables access to the remote Slave 3.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
122 0x7A Slave Alias[4] 7:1 RW 0x00 Slave Alias ID 4
Port0/Port1
7-bit Slave Alias ID of the remote Slave 4 attached to the remote Deserializer. The transaction will be remapped to the address specified in the Slave ID 4 register. A value of 0 in this field disables access to the remote Slave 4.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
123 0x7B Slave Alias[5] 7:1 RW 0x00 Slave Alias ID 5
Port0/Port1
7-bit Slave Alias ID of the remote Slave 5 attached to the remote Deserializer. The transaction will be remapped to the address specified in the Slave ID 5 register. A value of 0 in this field disables access to the remote Slave 5.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
124 0x7C Slave Alias[6] 7:1 RW 0x00 Slave Alias ID 6
Port0/Port1
7-bit Slave Alias ID of the remote Slave 6 attached to the remote Deserializer. The transaction will be remapped to the address specified in the Slave ID 6 register. A value of 0 in this field disables access to the remote Slave 6.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
125 0x7D Slave Alias[7] 7:1 RW 0x00 Slave Alias ID 7
Port0/Port1
7-bit Slave Alias ID of the remote Slave 7 attached to the remote Deserializer. The transaction will be remapped to the address specified in the Slave ID 7 register. A value of 0 in this field disables access to the remote Slave 7.
If Port1_SEL is set, this register controls Port1 operation.
0 Reserved.
128 0x80 RX_BKSV0 7:0 R 0x00 BKSV0 BKSV0: Value of byte0 of the Receiver KSV.
129 0x81 RX_BKSV1 7:0 R 0x00 BKSV1 BKSV1: Value of byte1 of the Receiver KSV.
130 0x82 RX_BKSV2 7:0 R 0x00 BKSV2 BKSV2: Value of byte2 of the Receiver KSV.
131 0x83 RX_BKSV3 7:0 R 0x00 BKSV3 BKSV3: Value of byte3 of the Receiver KSV.
132 0x84 RX_BKSV4 7:0 R 0x00 BKSV4 BKSV4: Value of byte4 of the Receiver KSV.
144 0x90 TX_KSV0 7:0 R 0x00 TX_KSV0 TX_KSV0: Value of byte0 of the Transmitter KSV.
145 0x91 TX_KSV1 7:0 R 0x00 TX_KSV1 TX_KSV1: Value of byte1 of the Transmitter KSV.
146 0x92 TX_KSV2 7:0 R 0x00 TX_KSV2 TX_KSV2: Value of byte2 of the Transmitter KSV.
147 0x93 TX_KSV3 7:0 R 0x00 TX_KSV3 TX_KSV3: Value of byte3 of the Transmitter KSV.
148 0x94 TX_KSV4 7:0 R 0x00 TX_KSV4 TX_KSV4: Value of byte4 of the Transmitter KSV.
160 0xA0 RX_BCAPS 7 Reserved.
6 R 0x00 Repeater Repeater: Indicates if the attached Receiver supports downstream connections. This bit is valid once the Bksv is ready as indicated by the BKSV_RDY bit in the HDCP.
5 R 0x00 KSV_FIFO_RDY KSV FIFO Ready: Indicates the receiver has built the list of attached KSVs and computed the verification value V’.
4 R 0x01 FAST_I2C Fast I2C: The HDCP Receiver supports fast I2C. Since the I2C is embedded in the serial data, this bit is not relevant.
3:2 R Reserved.
1 R 0x01 FEATURES_1_1 1.1_Features: The HDCP Receiver supports the Enhanced Encryption Status Signaling (EESS), Advance Cipher, and Enhanced Link Verification options.
0 R 0x01 FAST_REAUTH Fast Reauthentication: The HDCP Receiver is capable of receiving (unencrypted) video signal during the session re-authentication.
161 0xA1 RX_BSTATUS0 7 R 0x00 MAX_DEVS_EXCEEDED Maximum Devices Exceeded: Indicates a topology error was detected. Indicates the number of downstream devices has exceeded the depth of the Repeater's KSV FIFO.
6:0 R DEVICE_COUNT Device Count: Total number of attached downstream device. For a Repeater, this will indicate the number of downstream devices, not including the Repeater. For an HDCP Receiver that is not also a Repeater, this field will be 0.
162 0xA2 RX_BSTATUS1 7:4 Reserved.
3 R 0x00 MAX_CASC_EXCEEDED Maximum Cascade Exceeded: Indicates a topology error was detected. Indicates that more than seven levels of repeaters have been cascad-ed together.
2:0 R Cascade Depth Cascade Depth: Indicates the number of attached levels of devices for the Repeater.
163 0xA3 KSV_FIFO 7:0 R 0x00 KSV_FIFO KSV FIFO: Each read of the KSV FIFO returns one byte of the KSV FIFO list composed by the downstream Receiver.
192 0xC0 HDCP_DBG 7 0x00 Reserved.
6 RW HDCP_I2C_TO_DIS HDCP I2C Timeout Disable: Setting this bit to a 1 will disable the bus timeout function in the HDCP I2C master. When enabled, the bus timeout function allows the I2C master to assume the bus is free if no signaling occurs for more than 1 second.
5 Reserved.
4 RW DIS_RI_SYNC Disable Ri Synchronization check: Ri is normally checked both before and after the start of frame 128. The check at frame 127 ensures synchronization between the two. Setting this bit to a 1 will disable the check at frame 127.
3 RW RGB_CHKSUM_EN Enable RBG video line checksum: Enables sending of ones-complement checksum for each 8-bit RBG data channel following end of each video data line.
2 RW FC_TESTMODE Frame Counter Testmode: Speeds up frame counter used for Pj and Ri verification. When set to a 1, Pj is computed every 2 frames and Ri is computed every 16 frames. When set to a 0, Pj is computed every 16 frames and Ri is computed every 128 frames.
1 RW TMR_SPEEDUP Timer Speedup: Speed up HDCP authentication timers.
0 RW HDCP_I2C_FAST HDCP I2C Fast Mode Enable:
Setting this bit to a 1 will enable the HDCP I2C Master in the HDCP Receiver to operation with Fast mode timing. If set to a 0, the I2C Master will operation with Standard mode timing. This bit is mirrored in the IND_STS register.
194 0xC2 HDCP_CFG 7 RW 0x80 ENH_LV Enable Enhanced Link Verification: Enables enhanced link verification. Allows checking of the encryption Pj value on every 16th frame.
1 = Enhanced Link Verification enabled.
0 = Enhanced Link Verification disabled.
6 RW HDCP_EESS Enable Enhanced Encryption Status Signaling: Enables Enhanced Encryption Status Signaling (EESS) instead of the Original Encryption Status Signaling (OESS).
1 = EESS mode enabled.
0 = OESS mode enabled.
5 RW TX_RPTR Transmit Repeater Enable: Enables the transmitter to act as a repeater. In this mode, the HDCP Transmitter incorporates the additional authentication steps required of an HDCP Repeater.
1 = Transmit Repeater mode enabled.
0 = Transmit Repeater mode disabled.
4:3 RW ENC_MODE Encryption Control Mode: Determines mode for controlling whether encryption is required for video frames.
00 = Enc_Authenticated.
01 = Enc_Reg_Control.
10 = Enc_Always.
11 = Enc_InBand_Control (per frame).
If the Repeater strap option is set at power-up, Enc_InBand_Control (ENC_MODE == 11) will be se-lected. Otherwise, the default will be Enc_Authenticated mode (ENC_MODE == 00).
2 RW WAIT_100MS Enable 100MS Wait: The HDCP 1.3 specification allows for a 100Ms wait to allow the HDCP Receiver to compute the initial encryption values. The FPD-LinkIII implementation guarantees that the Receiver will complete the computations before the HDCP Transmitter. Thus the timer is unnecessary. To enable the 100ms timer, set this bit to a 1.
1 RW RX_DET_SEL RX Detect Select: Controls assertion of the Receiver Detect Interrupt. If set to 0, the Receiver Detect Interrupt will be asserted on detection of an FPD-Link III Receiver. If set to 1, the Receiver Detect Interrupt will also require a receive lock indication from the receiver.
0 RW HDCP_AVMUTE Enable AVMUTE: Setting this bit to a 1 will initiate AVMUTE operation. The transmitter will ignore encryption status controls while in this state. If this bit is set to a 0, normal operation will resume. This bit may only be set if the HDCP_EESS bit is also set.
195 0xC3 HDCP_CTL 7 RW 0x00 HDCP_RST HDCP Reset : Setting this bit will reset the HDCP transmitter and dis-able HDCP authentication. This bit is self-clearing.
6 Reserved.
5 RW 0x00 KSV_LIST_VALID KSV List Valid : The controller sets this bit after validating the Repeater’s KSV List against the Key revocation list. This allows completion of the Authentication process. This bit is self-clearing.
4 RW KSV_VALID KSV Valid : The controller sets this bit after validating the Receiver’s KSV against the Key revocation list. This allows continuation of the Authentication process. This bit will be cleared upon assertion of the KSV_RDY flag in the HDCP_STS register. Setting this bit to a 0 will have no effect.
3 RW HDCP_ENC_DIS HDCP Encrypt Disable : Disables HDCP encryption. Setting this bit to a 1 will cause video data to be sent without encryption. Authen-tication status will be maintained. This bit is self-clearing.
2 RW HDCP_ENC_EN HDCP Encrypt Enable : Enables HDCP encryption. When set, if the device is authenticated, encrypted data will be sent. If device is not authenticated, a blue screen will be sent. Encryption should always be enabled when video data requiring content protection is being supplied to the transmitter. When this bit is not set, video data will be sent without encryption. Note that when CFG_ENC_MODE is set to Enc_Always, this bit will be read only with a value of 1.
1 RW HDCP_DIS HDCP Disable: Disables HDCP authentication. Setting this bit to a 1 will disable the HDCP authentication. This bit is self-clearing.
0 RW HDCP_EN HDCP Enable/Restart: Enables HDCP authentication. If HDCP is already en-abled, setting this bit to a 1 will restart authentication. Setting this bit to a 0 will have no effect. A register read will return the current HDCP enabled status.
196 0xC4 HDCP_STS 7 R 0x00 I2C_ERR_DET HDCP I2C Error Detected: This bit indicates an error was detected on the embedded communications channel with the HDCP Receiver. Setting of this bit might indicate that a problem exists on the link between the HDCP Transmitter and HDCP Receiver. This bit will be cleared on read.
6 R RX_INT RX Interrupt : Status of the RX Interrupt signal. The signal is received from the attached HDCP Receiver and is the status on the INTB_IN pin of the HDCP Receiver. The signal is active low, so a 0 indicates an interrupt condition.
5 R RX_LOCK_DET Receiver Lock Detect : This bit indicates that the downstream Receiver has indicated Receive Lock to incoming serial data.
4 R DOWN_HPD Downstream Hot Plug Detect: This bit indicates a downstream repeater has reported a Hot Plug event, indicating addition of a new receiver. This bit will be cleared on read.
3 R RX_DETECT Receiver Detect : This bit indicates that a downstream Receiver has been detected.
2 R KSV_LIST_RDY HDCP Repeater KSV List Ready : This bit indicates that the Receiver KSV list has been read and is available in the KSV_FIFO registers. The device will wait for the controller to set the KSV_LIST_VALID bit in the HDCP_CTL register before continuing. This bit will be cleared once the controller sets the KSV_LIST_VALID bit.
1 R KSV_RDY HDCP Receiver KSV Ready : This bit indicates that the Receiver KSV has been read and is available in the HDCP_BKSV registers. If the de-vice is not a Repeater, it will wait for the controller to set the KSV_VALID bit in the HDCP_CTL register before continuing. This bit will be cleared once the controller sets the KSV_VALID bit.
0 R AUTHED HDCP Authenticated: Indicates the HDCP authentication has completed successfully. The controller may now send video data re-quiring content protection. This bit will be cleared if authentication is lost or if the controller restarts authen-tication.
198 0xC6 ICR 7 RW 0x00 IE_IND_ACC Interrupt on Indirect Access Complete: Enables interrupt on completion of Indirect Register Access.
6 RW IE_RXDET_INT Interrupt on Receiver Detect: Enables interrupt on detection of a downstream Receiver. If HDCP_CFG:RX_DET_SEL is set to a 1, the interrupt will wait for Receiver Lock Detect.
5 RW IE_RX_INT Interrupt on Receiver interrupt: Enables interrupt on indication from the HDCP Receiver. Allows propagation of interrupts from downstream devices.
4 RW 0x00 IE_LIST_RDY Interrupt on KSV List Ready: Enables interrupt on KSV List Ready.
3 RW IE_KSV_RDY Interrupt on KSV Ready: Enables interrupt on KSV Ready.
2 RW IE_AUTH_FAIL Interrupt on Authentication Failure: Enables interrupt on authentication failure or loss of authentication.
1 RW IE_AUTH_PASS Interrupt on Authentication Pass: Enables interrupt on successful completion of authentication.
0 RW INT_EN Global Interrupt Enable: Enables interrupt on the interrupt signal to the controller.
199 0xC7 ISR 7 R 0x00 IS_IND_ACC Interrupt on Indirect Access Complete: Indirect Register Access has completed.
6 R IS_RXDET_INT Interrupt on Receiver Detect interrupt: A downstream receiver has been detected. If HDCP_CFG:RX_DET_SEL is set to a 1, the interrupt will wait for Receiver Lock Detect.
5 R IS_RX_INT Interrupt on Receiver interrupt: Receiver has indicated an interrupt request from down-stream device.
4 R 0x00 IS_LIST_RDY Interrupt on KSV List Ready: The KSV list is ready for reading by the controller.
3 R IS_KSV_RDY Interrupt on KSV Ready: The Receiver KSV is ready for reading by the controller.
2 R IS_AUTH_FAIL Interrupt on Authentication Failure: Authentication failure or loss of authentication has occurred.
1 R IS_AUTH_PASS Interrupt on Authentication Pass: Authentication has completed successfully.
0 R INT Global Interrupt: Set if any enabled interrupt is indicated.
200 0xC8 NVM_CTL 7 R 0x00 NVM_PASS NVM Verify pass: This bit indicates the completion status of the NVM verification process. This bit is valid only when NVM_DONE is asserted.
0: NVM Verify failed.
1: NVM Verify passed.
6 R NVM_DONE NVM Verify done: This bit indicates that the NVM Verifcation has completed.
5 RW Reserved.
4:3 R Reserved.
2 RW 0x00 NVM_VFY NVM Verify: Setting this bit will enable a verification of the NVM con-tents. This is done by reading all NVM keys, computing a SHA-1 hash value, and verifying against the SHA-1 hash stored in NVM. This bit will be cleared upon com-pletion of the NVM Verification.
1 RW Reserved.
0 RW Reserved.
206 0xCE BLUE_SCREEN 7:0 RW 0xFF BLUE_SCREEN_VAL Blue Screen Data Value: Provides the 8-bit data value sent on the Blue channel when the HDCP Transmitter is sending a blue screen.
208 0xD0 IND_STS 7 RW 0x00 IA_RST Indirect Access Reset: Setting this bit to a 1 will reset the I2C Master in the HDCP Receiver. As this may leave the I2C bus in an indeterminate state, it should only be done if the Indirect Access mechanism is not able to complete due to an error on the destination I2C bus.
6 RW I2C_TO_SPEED I2C Timer Speedup: For diagnostic purposes allow speedup of of the 1 second idle timer to 50us. Texas Instruments use only, should be marked as Reserved in datasheet.
5 RW I2C_TO_DIS I2C Timeout Disable: Setting this bit to a 1 will disable the bus timeout function in the I2C master. When enabled, the bus timeout function allows the I2C master to assume the bus is free if no signaling occurs for more than 1 second.
4 RW I2C_FAST I2C Fast mode Enable: Setting this bit to a 1 will enable the I2C Master in the HDCP Receiver to operation with Fast mode timing. If set to a 0, the I2C Master will operation with Standard mode timing.
3:2 Reserved.
1 R 0x00 IA_ACK Indirect Access Acknowledge: The acknowledge bit indicates that a valid acknowledge was received upon completion of the I2C read or write to the slave. A value of 0 indicates the read/write did not complete successfully.
0 R IA_DONE Indirect Access Done: Set to a 1 to indicate completion of Indirect Register Access. This bit will be cleared or read or by start of a new Indirect Register Access.
209 0xD1 IND_SAR 7:1 RW 0x00 IA_SADDR Indirect Access Slave Address: This field should be programmed with the slave address for the I2C slave to be accessed.
0 RW IA_RW Indirect Access Read/Write:
1 = Read.
0 = Write.
210 0xD2 IND_OAR 7:0 RW 0x00 IA_OFFSET Indirect Access Offset: This field should be programmed with the register address for the I2C indirect access.
211 0xD3 IND_DATA 7:0 RW 0x00 IA_DATA Indirect Access Data: For an indirect write, this field should be written with the write data. For an indirect read, this field will contain the result of a successful read.
224 0xE0 HDCP_DBG_ALIAS 7:0 R HDCP_DBG Read-only alias of HDCP_DBG register.
226 0xE2 HDCP_CFG_ALIAS 7:0 R HDCP_CFG Read-only alias of HDCP_CFG register.
227 0xE3 HDCP_CTL_ALIAS 7:0 R HDCP_CTL Read-only alias of HDCP_CTL register.
228 0xE4 HDCP_STS_ALIAS 7:0 R HDCP_STS Read-only alias of HDCP_STS register.
230 0xE6 HDCP_ICR_ALIAS 7:0 R HDCP_ICR Read-only alias of HDCP_ICR register.
231 0xE7 HDCP_ISR_ALIAS 7:0 R HDCP_ISR Read-only alias of HDCP_ISR register.
240 0xF0 TX ID 7:0 R 0x5F ID0 First byte ID code: "_".
241 0xF1 7:0 R 0x55 ID1 Second byte of ID code: "U".
242 0xF2 7:0 R 0x48 ID2 Third byte of ID code: "H".
243 0xF3 7:0 R 0x39 ID3 Fourth byte of ID code: "9".
244 0xF4 7:0 R 0x34 ID4 Fifth byte of ID code: "4".
245 0xF5 7:0 R 0x37 ID5 Sixth byte of ID code: “7”.

NOTE

Registers 0x40, 0x41, and 0x42 of the Serial Control Bus Registers are used to access the Page 0x10 registers.

Table 11. Page 0x10 Registers

ADD
(dec)
ADD
(hex)
REGISTER NAME BIT(S) REGISTER
TYPE
DEFAULT
(hex)
FUNCTION DESCRIPTION
71 0x47 OVERRIDE 7 RW 0x00 REG_OV_CLK_DIV_RSTN Override bit for reset divider
6 Reserved, when writing to this register always write 0b to this bit.
5 RW REG_OV_PLL_LOCK Enable PLL lock override bit
4:0 Reserved, when writing to this register always write 00000b to these bits.
73 0x49 STATE_MACHINE_OVERRIDE 7:5 0x00 Reserved
4 RW REG_OV_STATE Enable State Machine override bit
0: Normal operation (default)
1: Enable override
3:0 RW REG_STATE 0000b: Reset
0001b - 0101b: Reserved
0110: PFD_CLOSE_LOOP_TIMER
0111b - 1111b: Reserved