SNLS552E September 2017 – April 2024
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:3 | RESERVED | R/W | 0x0 | Reserved. |
2 | MODE_OVERWRITE_100m | R/W | 0x0 | 28-bit RAW 10 Mode operation. Backward-compatible RAW 10 DVP mode (28-bit) is automatically configured by the Bidirectional Control Channel once RX lock has been detected. Software may overwrite the value, but must also set the DVP_MODE_OVER_EN to prevent overwriting by the Bidirectional Control Channel. |
1 | MODE_OVERWRITE_75m | R/W | 0x0 | 28-bit RAW 12 Mode operation. Backward-compatible RAW 12 HF DVP mode (28-bit) is automatically configured by the Bidirectional Control Channel once RX lock has been detected. Software may overwrite the value, but must also set the DVP_MODE_OVER_EN to prevent overwriting by the Bidirectional Control Channel. |
0 | DVP_MODE_OVER_EN | R/W | 0x0 | Prevent auto-loading of the backward-compatible DVP mode (28-bit) operation by the Bidirectional Control Channel. |