SNLS552E September 2017 – April 2024
PRODUCTION DATA
The DS90UB953-Q1 supports voltage measurement and temperature measurement. The temperature and voltage sensors are both equipped with a 3bit ADC. The engineer can configure these sensors to monitor a signal and raise a flag when a signal goes outside of a set limit. For example, a voltage sensor can be used to monitor the 1.8V line and raise a flag if the voltage goes above 1.85V or below 1.75V. This flag can then be transferred to the deserializer and set an interrupt at the deserializer end of the link. In a similar manner, the temperature sensor triggers an alarm bit when the internal temperature of DS90UB953-Q1 is outside the range.
Both GPIO0 and GPIO1 can be configured to sense the voltage applied at their inputs. Table 6-32 through Table 6-37 cover the registers specific to this section.
For a given voltage or temperature, the measurement accuracy is ±1 LSB. This means that for a given input voltage or temperature corresponding to the nearest value in Table 6-3 and Table 6-4, the resulting ADC output code is accurate to the nearest ±1 code.
GPIO VIN (V) | CODE |
---|---|
VIN < 0.85 | 000 |
0.85 < VIN < 0.90 | 001 |
0.90 < VIN < 0.95 | 010 |
0.95 < VIN < 1.00 | 011 |
1.00 < VIN < 1.05 | 100 |
1.05 < VIN < 1.10 | 101 |
1.10 < VIN < 1.15 | 110 |
1.15 < VIN | 111 |
TEMPERATURE (°C) | CODE |
---|---|
T < –30 | 000 |
–30 < T < –10 | 001 |
–10 < T < 15 | 010 |
15 < T < 35 | 011 |
35 < T < 55 | 100 |
55 < T < 75 | 101 |
75 < T < 100 | 110 |
100 < T | 111 |