SNLU226B February 2018 – April 2021
| Reference | Signal | Description |
|---|---|---|
| J30.1 or J26.1 | +12V | Main Power Single +12VDC (nominal) power connector that supplies power to the entire board. |
| J28.1 (Optional) | +1.1V | 1.1V ±5% Alternative to Main Power |
| J34.2 (Optional) | +1.8V | 1.8V ±5% Alternative to Main Power |
| J35.2 (Optional) | +3.3V | 3.3V ±5% Alternative to Main Power |