SNLU239A December   2018  – December 2023

 

  1.   1
  2.   DP83825EVM User’s Guide
  3.   Trademarks
  4. 1Definitions
  5. 2Introduction
    1. 2.1 Key Features
    2. 2.2 Operation – Quick Setup
      1. 2.2.1 Power Supply
      2. 2.2.2 LDO Supply
      3. 2.2.3 External Supply
      4. 2.2.4 EVM High Level Summary
  6. 3Configurations Options
    1. 3.1 Strap Options
  7. 4Software
    1. 4.1 MSP430 Driver
    2. 4.2 USB2MDIO Software
  8. 5Board Setup Details
    1. 5.1 Block Diagram
    2. 5.2 Schematics
  9. 6Bill of Materials
  10. 7Revision History

Bill of Materials

Table 6-1 Bill of Materials
Designator Quantity Value Description Package Reference Part Number Manufacturer Alternate Part Number Alternate Manufacturer
!PCB1 1 Printed Circuit Board HSDC045 Any
C1 1 4.7 uF CAP, TA, 4.7 uF, 35 V, +/- 10%, 1.3 ohm, SMD 7343-31 293D475X9035D2TE3 Vishay-Sprague
C2, C13, C15, C38, C39, C40 6 0.1 uF CAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, 0402 402 C0402C104K8RACTU Kemet
C3 1 1 uF CAP, CERM, 1 uF, 35 V, +/- 20%, X5R, 0402 402 GRM155R6YA105ME11D MuRata
C4, C7 2 10 uF CAP, CERM, 10 uF, 35 V, +/- 20%, X5R, 0603 603 GRM188R6YA106MA73D Murata
C5, C6 2 2.2 uF CAP, CERM, 2.2 uF, 16 V, +/- 10%, X6S, 0402 402 GRM155C81C225KE11D MuRata
C8 1 470 pF CAP, CERM, 470 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 402 GCM155R71H471KA37D MuRata
C9 1 22 uF CAP, CERM, 22 uF, 16 V, +/- 20%, X7R, AEC-Q200 Grade 1, 1210 1210 CGA6P1X7R1C226M250AC TDK
C10 1 10 uF CAP, CERM, 10 uF, 25 V, +/- 20%, X7R, AEC-Q200 Grade 1, 1210 1210 CGA6P1X7R1E106M250AC TDK
C11, C12, C21, C22 4 0.1 uF CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0603 603 C0603C104K8RACTU Kemet
C17, C19 2 1 uF CAP, CERM, 1 µF, 10 V,+/- 20%, X5R, 0402 402 CC0402MRX5R6BB105 Yageo America
C23 1 0.01 uF CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0402 402 8.85012E+11 Wurth Elektronik
C24, C25 2 1000 pF CAP, CERM, 1000 pF, 2000 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 1206 C1206C102KGRACAUTO Kemet
C26, C29 2 22 pF CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 603 CGA3E2C0G1H220J080AA TDK
C28 1 4700 pF CAP, CERM, 4700 pF, 2000 V, +/- 10%, X7R, 1812 1812 1812GC472KAT1A AVX
C31, C32 2 10 pF CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 603 CGA3E2NP01H100D080AA TDK
C33, C36 2 0.22 uF CAP, CERM, 0.22 uF, 16 V, +80/-20%, Y5V, 0603 603 C0603C224Z4VACTU Kemet
C34 1 0.47 uF CAP, CERM, 0.47 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 603 GCM188R71C474KA55D MuRata
C35 1 4.7 uF CAP, CERM, 4.7 uF, 35 V, +/- 10%, X5R, 0603 603 C1608X5R1V475K080AC TDK
C37 1 10 uF CAP, TA, 10 uF, 35 V, +/- 10%, 0.125 ohm, SMD 7343-31 TPSD106K035R0125 AVX
C41 1 1000 pF CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 402 C1005NP01H102J050BA TDK
D1 1 60 V Diode, Schottky, 60 V, 1 A, AEC-Q101, SMA SMA NRVBA160T3G ON Semiconductor
D2 1 Rg LED, Rg, SMD 1.6x0.8mm HSMF-C165 Avago
F1 1 Fuse, 3 A, 32 VDC, SMD 603 F0603E3R00FSTR AVX
J1 1 Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT 5.6x2.5x8.2mm 475890001 Molex
J2, J3, J4, J5 4 Header, 100mil, 3x1, Tin, TH Header, 3 PIN, 100mil, Tin PEC03SAAN Sullins Connector Solutions
J6, J7 2 Terminal, Turret, TH, Double Keystone1502-2 1502-2 Keystone
J8 1 Header, 100mil, 3x2, Tin, TH Header, 100mil, 3x2, TH 5-146254-3 TE Connectivity
J9 1 Header, 2.54mm, 10x2, Gold, TH Header, 2.54mm, 10x2, TH PRPC010DAAN-RC Sullins Connector Solutions
J10 1 Header, 2.54mm, 3x2, Gold, R/A, TH Header, 2.54mm, 3x2, R/A, TH 90122-0763 Molex
J11 1 RJ45, 1.27mm, R/A, Gold, TH RJ-45, 1.27mm, R/A, TH SS-7188S-A-NF Stewart Connector
J13 1 Header, 100mil, 3x1, Gold, TH Header, 100mil, 3x1, TH HTSW-103-07-G-S Samtec
J15 1 Header, 100mil, 2x2, Gold, TH 2x2 Header TSW-102-07-G-D Samtec
L1 1 1000 Ω Ferrite Bead, 1000 ohm @ 100 MHz, 0.4 A, 0603 603 BLM18AG102SN1D MuRata
LD1, LD2, LD3, LD4 4 Green LED, Green, SMD 2x1.25mm QTLP630C4TR Everlight
R1, R2 2 0 Ω RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERJ-3GEY0R00V Panasonic
R3 1 100 kΩ RES, 100 k, 0.5%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW0402100KDHEDP Vishay-Dale
R4, R31, R35 3 470 Ω RES, 470, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW0402470RJNED Vishay-Dale
R6 1 165 kΩ RES, 165 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW0402165KFKED Vishay-Dale
R7, R9, R10, R17 4 33 Ω RES, 33, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW040233R0JNED Vishay-Dale
R8 1 0 Ω RES, 0, 5%, 0.063 W, 0402 402 MCR01MZPJ000 Rohm
R19, R20, R21, R22, R30, R55, R61 7 0 Ω RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW04020000Z0ED Vishay-Dale
R23 1 2.2 kΩ RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW04022K20JNED Vishay-Dale
R24 1 6.49 kΩ RES, 6.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW04026K49FKED Vishay-Dale
R25 1 2.2 kΩ RES, 2.2 k, 5%, 0.05 W, 0201 201 CRCW02012K20JNED Vishay-Dale
R26, R27, R28, R29 4 75 Ω RES, 75.0, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 805 CRCW080575R0FKEA Vishay-Dale
R32, R34 2 2.49 kΩ RES, 2.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW04022K49FKED Vishay-Dale
R36, R41, R53, R54 4 0 Ω RES, 0, 5%, 0.05 W, 0201 201 CRCW02010000Z0ED Vishay-Dale
R37 1 1.00 MΩ RES, 1.00 M, 1%, 1 W, 2010 2010 HVCB2010FKC1M00 Stackpole Electronics Inc
R42, R44, R47, R49 4 2.49 kΩ RES, 2.49 k, 1%, 0.05 W, 0201 201 RC0201FR-072K49L Yageo America
R51, R52 2 470 Ω RES, 470, 5%, 0.05 W, 0201 201 RC0201JR-07470RL Yageo America
R56, R57 2 27 Ω RES, 27, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW040227R0JNED Vishay-Dale
R58 1 1.40 kΩ RES, 1.40 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW04021K40FKED Vishay-Dale
R59 1 1.00 MΩ RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW04021M00FKED Vishay-Dale
R60 1 47 kΩ RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW040247K0JNED Vishay-Dale
S1 1 Switch, Normally open, 2.3N force, 200k operations, SMD KSR KSR221GLFS C&K Components
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 5 Single Operation 2.54mm Pitch Open Top Jumper Socket Single Operation 2.54mm Pitch Open Top Jumper Socket M7582-05 Harwin
T1 1 Coupled inductor, 5 A, 0.01 ohm, SMD 9x7mm ACM9070-701-2PL-TL01 TDK
T2 1 350uH Transformer, 350 uH, SMT 12.7x9.09mm HX1198FNLT Pulse Engineering
U1 1 Single Output Low Noise LDO, 500 mA, Adjustable 1.3 to 6.5 V Output, 2.5 to 16 V Input, 8-pin SOIC (D), -40 to 125 degC, Green (RoHS & no Sb/Br) D0008A TL5209DR Texas Instruments
U2 1 4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode, DQA0010A (USON-10) DQA0010A TPD4E05U06DQAR Texas Instruments Texas Instruments
U3 1 DP83825IRMQR, RMQ0024A (WQFN-24) RMQ0024A DP83825IRMQR Texas Instruments DP83825IRMQT Texas Instruments
U4 1 25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) PN0080A MSP430F5529IPN Texas Instruments
XTAL1 1 Crystal, 25 MHz, 20 ppm, AEC-Q200 Grade 1, SMD 2.5x3.2mm ECS-250-12-33Q-JES-TR ECS Inc.
Y1 1 Resonator, 4 MHz, 39 pF, AEC-Q200 Grade 1, SMD 4.5x1.2x2 mm CSTCR4M00G55B-R0 MuRata
C14, C16 0 10 uF CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0402 402 GRM155R60J106ME11 MuRata
C18, C20 0 1 uF CAP, CERM, 1 µF, 10 V,+/- 20%, X5R, 0402 402 CC0402MRX5R6BB105 Yageo America
C27, C30 0 4700 pF CAP, CERM, 4700 pF, 2000 V, +/- 10%, X7R, 1812 1812 1812GC472KAT1A AVX
FID1, FID2, FID3, FID4, FID5, FID6 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
H1, H2, H3, H4 0 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 0 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J12 0 JACK, SMA, 50 Ohm, Gold, R/A, TH SMA Jack, 50 Ohm, R/A, TH 5-1814400-1 TE Connectivity
J14 0 SMA Straight PCB Socket Die Cast, 50 Ohm, TH SMA Straight PCB Socket Die Cast, TH 5-1814832-1 TE Connectivity
R5 0 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERJ-3GEY0R00V Panasonic
R11, R12, R13, R14, R15, R16, R18 0 0 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW04020000Z0ED Vishay-Dale
R33 0 470 Ω RES, 470, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW0402470RJNED Vishay-Dale
R38 0 1.00 MΩ RES, 1.00 M, 1%, 1 W, 2010 2010 HVCB2010FKC1M00 Stackpole Electronics Inc
R39 0 2.49 kΩ RES, 2.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 402 CRCW04022K49FKED Vishay-Dale
R40 0 1.00 MΩ RES, 1.00 M, 1%, 0.063 W, 0402 402 RC0402FR-071ML Yageo America
R43, R45, R46, R48, R50 0 Ω 0 RES, 0, 5%, 0.05 W, 0201 201 CRCW02010000Z0ED Vishay-Dale