SNLU271B March 2020 – June 2022 DP83TD510E
Some DP83TD510E and DP83822 configurations can be done through bootstrap options. Options can be selected with jumpers or resistor population. Refer to the data sheets for bootstrap options and the schematic and layout sections of this User’s Guide for resistor locations.
| PIN NAME | PIN NUMBER | STRAP MODE | PU RESISTOR (KΩ) | PU RESISTOR DESIGNATION | PD RESISTOR (KΩ) | PD RESISTOR DESIGNATION |
|---|---|---|---|---|---|---|
| RX_DV | 26 | 1 | OPEN | R103 | OPEN | R108 |
| 2 | 10 | 2.49 | ||||
| 3 | 5.76 | 2.49 | ||||
| 4 | 2.49 | OPEN |
| PIN NAME | PIN NUMBER | STRAP MODE | PU RESISTOR (KΩ) | PU RESISTOR DESIGNATION | PD RESISTOR (KΩ) | PD RESISTOR DESIGNATION |
|---|---|---|---|---|---|---|
| RX_D0 | 26 | 0 | OPEN | R99 | 2.49 | R104 |
| 1 | 2.49 | OPEN | ||||
| RX_D1 | 25 | 0 | OPEN | R100 | 2.49 | R105 |
| 1 | 2.49 | OPEN | ||||
| RX_D2 | 24 | 0 | OPEN | R101 | 2.49 | R106 |
| 1 | 2.49 | OPEN | ||||
| RX_D3 | 14 | 0 | OPEN | R102 | 2.49 | R107 |
| 1 | 2.49 | OPEN | ||||
| RX_DV | 15 | 0 | OPEN | R103 | 2.49 | R108 |
| 1 | 2.49 | OPEN | ||||
| LED_0 | 35 | 0 | OPEN | R185 | 2.49 | R201 |
| 1 | 2.49 | OPEN | ||||
| LED_2 | 6 | 0 | OPEN | R187 | 2.49 | R203 |
| 1 | 2.49 | OPEN |