SNLU273 December   2020 DS160PR810

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Description
    1. 2.1  DS160PR810 4-Level I/O Control Inputs
    2. 2.2  DS160PR810 Modes of Operation
    3. 2.3  DS160PR810 SMBus or I2C Register Control Interface
    4. 2.4  DS160PR810 Equalization Control
    5. 2.5  DS160PR810 RX Detect State Machine
    6. 2.6  DS160PR810 DC Gain Control
    7. 2.7  DS160PR810 EVM Global Controls
    8. 2.8  DS160PR810EVM Downstream Devices Control
    9. 2.9  DS160PR810EVM Upstream Devices Control
    10. 2.10 Quick-Start Guide (Pin Mode)
    11. 2.11 Quick-Start Guide (SMBus Slave Mode)
  4. 3Test Setup and Results
  5. 4Schematics
  6. 5Board Layout
  7. 6Bill of Materials
  8. 7References

Bill of Materials

Table 6-1 lists the EVM bill of materials.

Table 6-1 Bill of Materials
DESIGNATOR

QTY

VALUE

DESCRIPTION

PACKAGE REFERENCE

PART NUMBER

MANUFACTURER

!PCB11Printed Circuit BoardHSDC081Any
C1, C2, C7, C125, C126, C127, C12871uFCAP, CERM, 1 uF, 25 V, ±10%, X5R, 04020402C1005X5R1E105K050BCTDK
C31100uFCAP, TA, 100 uF, 25 V, ±10%, 0.1 ohm, SMD7360-38T495E107K025ATE100Kemet
C4, C5222uFCAP, CERM, 22 uF, 25 V, ±20%, X5R, 1206_1901206_190TMK316BBJ226ML-TTaiyo Yuden
C6, C824.7uFCAP, CERM, 4.7 uF, 25 V, ±10%, X6S, 06030603GRM188C81E475KE11DMuRata
C910.1uFCAP, CERM, 0.1 uF, 35 V, ±10%, X5R, 04020402GMK105BJ104KV-FTaiyo Yuden
C10, C112100uFCAP, CERM, 100 uF, 6.3 V, ±20%, X5R, 08050805GRM21BR60J107MMuRata
C12147uFCAP, CERM, 47 uF, 6.3 V, ±20%, X5R, 08050805GRM219R60J476ME44DMuRata
C13110uFCAP, CERM, 10 uF, 6.3 V, ±10%, X5R, 08050805C0805C106K9PACKemet
C1414.7uFCAP, CERM, 4.7 uF, 6.3 V, ±10%, X5R, 06030603C0603C475K9PACTUKemet
C1511uFCAP, CERM, 1 uF, 25 V, ±10%, X7R, 06030603C0603C105K3RACTUKemet
C1610.47uFCAP, CERM, 0.47 uF, 6.3 V, ±10%, X7R, 06030603C0603C474K9RACTUKemet
C1710.1uFCAP, CERM, 0.1 uF, 10 V, ±10%, X7R, 06030603C0603C104K8RACTUKemet
C18, C19, C20, C21, C22, C23, C24, C25, C26, C27, C28, C29, C30, C31, C32, C33, C34, C35, C36, C37, C38, C39, C40, C41, C42, C43, C44, C45, C46, C47, C48, C49320.1uFCAP, CERM, 0.1 uF, 6.3 V, ±10%, X5R, 02010201GRM033R60J104KE84DMuRata
C50, C51, C52, C53, C57, C58, C59, C60, C65, C66, C67, C68, C69, C74, C75, C76, C77, C78, C79, C80, C81, C82, C83, C84, C85, C86, C87, C88, C89, C90, C91, C92, C93, C94, C95, C96, C97, C98, C99, C100, C101, C102, C103, C104, C105, C106, C107, C108, C109, C110, C111, C112, C113, C114, C115, C116, C117, C118, C119, C120, C121, C122, C123, C124640.22uFCAP, CERM, 0.22 uF, 10 V, ±20%, X5R, 02010201LMK063BJ224MP-FTaiyo Yuden
C54, C55, C56, C61, C62, C63, C64, C70, C71, C72, C73111pFCAP, CERM, 1 pF, 50 V, ±10%, C0G/NP0, 04020402GJM1555C1H1R0BB01DMuRata
CONN21Receptacle, 1mm, 82x2, Gold, SMTReceptacle, 1mm, 82x2, SMTGWE82DHRN-T9410Sullins Connector Solutions
D1, D2, D33GreenLED, Green, SMD2x1.4mmLG M67K-G1J2-24-ZOSRAM
DS1, DS2, US1, US24Octal-Channel PCI Express 4.0 Linear RedriverWQFN64DS160PR810NJXTexas Instruments
H1, H22MACHINE SCREW PAN PHILLIPS 4-40Machine Screw, 4-40, 1/4 inchPMSSS 440 0025 PHB and F Fastener Supply
J1, J2, J14, J214Header, 100mil, 3x2, Gold, TH3x2 HeaderTSW-103-07-G-DSamtec
J31Header, 100mil, 5x2, Gold, TH5x2 HeaderTSW-105-07-G-DSamtec
J4, J5, J7, J8, J9, J10, J17, J18, J19, J20, J24, J25, J26, J2714Header, 100mil, 3x1, Gold, TH3x1 HeaderTSW-103-07-G-SSamtec
J6, J11, J12, J134Header, 100mil, 2x1, Gold, THHeader, 2x1, 100mil5-146261-1TE Connectivity
J15, J16, J22, J234Header, 100mil, 12x2, Gold, TH12x2 HeaderTSW-112-07-G-DSamtec
L116.8uHInductor, Drum Core, Ferrite, 6.8 uH, 3.2 A, 0.04 ohm, SMDSDR0805SDR0805-6R8MLBourns
LBL11Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per rollPCB Label 0.650 x 0.200 inchTHT-14-423-10Brady
MP11PCI bracketPCI_BRCKT_NPTH_29B90-0000AGompf Brackets, Inc.
R3, R422.2kRES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04022K20JNEDVishay-Dale
R5, R8, R12, R29, R585249RES, 249, 1%, 0.1 W, AEC-Q200 Grade 0, 04020402ERJ-2RKF2490XPanasonic
R6, R9, R30, R5943.24kRES, 3.24 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04023K24FKEDVishay-Dale
R7, R10, R31, R60414.7kRES, 14.7 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040214K7FKEDVishay-Dale
R11, R32, R57, R61, R8654.70kRES, 4.70 k, 1%, 0.063 W, 04020402CRG0402F4K7TE Connectivity
R13110.0kRES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402AC0402FR-0710KLYageo America
R14, R15, R163330RES, 330, 5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402330RJNEDVishay-Dale
R171165kRES, 165 k, 1%, 0.1 W, 06030603RC0603FR-07165KLYageo
R181120kRES, 120 k, 1%, 0.1 W, 06030603RC0603FR-07120KLYageo
R19, R21, R233100kRES, 100 k, 1%, 0.0625 W, 04020402RC0402FR-07100KLYageo America
R201165kRES, 165 k, 1%, 0.1 W, AEC-Q200 Grade 0, 04020402ERJ-2RKF1653XPanasonic
R22137.4kRES, 37.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040237K4FKEDVishay-Dale
R24142.2kRES, 42.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040242K2FKEDVishay-Dale
R251105kRES, 105 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402105KFKEDVishay-Dale
R2612.05kRES, 2.05 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04022K05FKEDVishay-Dale
R27110.0kRES, 10.0 k, 1%, 0.063 W, 04020402RC0402FR-0710KLYageo America
R2815.76kRES, 5.76 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04025K76FKEDVishay-Dale
R33, R36, R39, R42, R45, R48, R51, R54, R62, R65, R68, R71, R74, R77, R80, R83161.00kRES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04021K00FKEDVishay-Dale
R34, R37, R40, R43, R46, R49, R52, R55, R63, R66, R69, R72, R75, R78, R81, R841613.0kRES, 13.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040213K0FKEDVishay-Dale
R35, R38, R41, R44, R47, R50, R53, R56, R64, R67, R70, R73, R76, R79, R82, R851659.0kRES, 59.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040259K0FKEDVishay-Dale
R87, R88, R89, R90, R91, R92, R93, R94, R95, R96, R971143RES, 43, 5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040243R0JNEDVishay-Dale
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20, SH-J21, SH-J22, SH-J23, SH-J24, SH-J25, SH-J26, SH-J27, SH-J28, SH-J29, SH-J30, SH-J31311x2Shunt, 100mil, Flash Gold, BlackClosed Top 100mil ShuntSPC02SYANSullins Connector Solutions
SW11Switch, Tactile, SPST-NO, 0.05A, 12V, THSW, SPST 3.5x5 mmPTS635SL50LFSC and K Components
U11I2C-Compatible (2-wire) Serial EEPROM 2-Kbit (256 x 8), SOIC-8SOIC-8AT24C02D-SSHM-TAtmel
U21Quadruple Bus Buffer Gate With 3-State Outputs, PW0014A, LARGE T and RPW0014ASN74LVC125APWRG3Texas Instruments
U311.5-V to 16-V VIN, 4.5-V to 22-V VDD, 25-A SWIFT Synchronous Step-Down Converter with Full Differential Sense, RVF0040A (LQFN-CLIP-40)RVF0040ATPS548B22RVFRTexas Instruments
FID1, FID2, FID3, FID4, FID5, FID60Fiducial mark. There is nothing to buy or mount.N/AN/AN/A
J28, J290Header, 100mil, 2x1, Gold, THHeader, 2x1, 100mil5-146261-1TE Connectivity
J30, J310Plug, 50 Ohm, Straight, SMTSMA Plug, Straight, SMT0853050232Molex
R1, R200RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 04020402ERJ-2GE0R00XPanasonic
R980100RES, 100, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402100RFKEDVishay-Dale