SNLU291B March   2021  – August 2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Cautions and Warnings
  4. 2Introduction
  5. 3Quick Start Guide
  6. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – MCT8316ZTEVM
    2. 4.2 Connection Details
    3. 4.3 MSP430FR2355 Microcontroller
    4. 4.4 LED Lights
    5. 4.5 User-Configurable Settings
    6. 4.6 Hardware Variant Settings
    7. 4.7 MCT8316Z0R Compatibility
  7. 5Hardware Setup
  8. 6Firmware and GUI Application
    1. 6.1 Downloading Code Composer Studio and Importing GUI Code
    2. 6.2 Using the eZ-FET to Program the MSP430FR2355
    3. 6.3 Importing GUI into GUI Composer
    4. 6.4 MCT8316ZTEVM GUI
  9. 7Schematics
    1. 7.1  Main Supply and Pi Filter
    2. 7.2  Connectors and Interface
    3. 7.3  USB to UART
    4. 7.4  MCU Programming and Debug
    5. 7.5  MSP430FR2355 MCU
    6. 7.6  MCT8316ZT 3-Phase Sensored Trapezoidal Integrated Driver
    7. 7.7  3.3V Buck Regulator
    8. 7.8  Status LEDs
    9. 7.9  Hardware Variant Settings
    10. 7.10 Switches and PWM Input
  10. 8Revision History

Abstract

This document is provided with the MCT8316ZT customer evaluation module (EVM) as a supplement to the MCT8316Zx data sheet (MCT8316Z Three-Phase Sensored-Trapezoidal BLDC Motor Driver Data Sheet). This User's Guide details the hardware implementation of the EVM and how to setup and power the board.

Note:

The MCT8316ZTEVM comes automatically populated with and configured for the MCT8316Z0T. It is also compatible for the MCT8316Z0R variant (see MCT8316Z0R Compatibility), but the user will need to replace the MCT8316Z0T with the MCT8316Z0R for compatibility.