SNLU336 august 2023 TDP1204
Table 3-1 describes provided S-parameter models.
Item | Description |
---|---|
RX_term.s4p | A nominal model of TDP1204 package and termination on the receiver pins. |
TX_term_NT.s4p | A nominal model of TDP1204 package and termination on the transmitter pins to be used only with the TMDS model. Termination is set to no termination for this model. Use for HDMI1.4 at datarates ≤ 1.65Gbps |
TX_term_300.s4p | A nominal model of TDP1204 package and termination on the transmitter pins to be used only with the TMDS model. Terminatin is set to 300-ohms for this model. Use for HDMI1.4 at datarates > 1.65Gbps |
TX_term_100.s4p | A nominal model of TDP1204 package and termination on the transmitter pins. Termination is set to 100-ohms for this model. Use for HDMI 2.0 and 2.1. |
TUSB1XXX_Cables_halftrace.s4p | Post-channel SDD21 of -2.4dB at 6 GHz |
1ft-cable-8in6mil-1ft-cable-1x-thru-1002.s4p | Pre-channel SDD21 of -9.2dB at 6 GHz |
HDMI2p1_testcases_csv | CSV file for test cases used in HDMI2.1 simulation |