SNLU341
December 2023
MCT8314Z
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Quick Start Guide
2.2
Hardware Setup
2.3
Hardware Connections Overview
2.4
Connection Details
2.5
MSP430FR2355 Microcontroller
2.6
LED Lights
2.7
User-Configurable Settings
2.7.1
Hardware Variant Settings
2.7.2
SPI Variant Resistor Settings
3
Software
3.1
Firmware and GUI Application
3.2
MCT8314Z GUI
3.3
Running the GUI
3.4
Downloading Code Composer Studio and Importing GUI Firmware
3.5
Using the eZ-FET to Program the MSP430FR2355
4
Hardware Design Files
4.1
Schematics
4.1.1
MCT8314Z 3-Phase Sensored Trapezoidal Motor Driver
4.1.2
Power Supplies
4.1.3
MCU Interface
4.1.4
User Interface
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
Trademarks
Applications
Vacuum robots
Motorized blinds
IP cameras