SNLU350 September 2024
| Item Number |
Designator | Quantity | Value | Part Number | Manufacturer | Description | Package Reference |
|---|---|---|---|---|---|---|---|
| 1 | !PCB1 | 1 | INDSYS-1379 | Printed Circuit Board | |||
| 2 | C1, C3, C5, C6, C28, C51, C52, C56, C57, C58 | 10 | 0.1uF | 885012105010 | Wurth Elektronik | CAP, CERM, 0.1uF, 10V, ±20%, X5R, 0402 | 402 |
| 3 | C2, C4 | 2 | 885012106031 | Wurth Elektronik | WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X5R, 10µF, 25VDC | ||
| 4 | C7, C11, C16, C19, C30, C34, C39, C42 | 8 | 2.2uF | GRM21BR71C225KA12L | Murata | ||
| 5 | C8, C9, C10, C12, C13, C31, C32, C33, C35, C36 | 10 | 885012104001 | Wurth Elektronik | WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0201, X5R Class II, 100nF, 16VDC | ||
| 6 | C14, C15, C17, C18, C20, C37, C38, C40, C41, C43 | 10 | 0.01uF | 885012205031 | Wurth Elektronik | CAP, CERM, 0.01uF, 16V, ± 10%, X7R, 0402 | 402 |
| 7 | C21 | 1 | 10pF | GRM1555C1H100FA01D | MuRata | CAP, CERM, 10pF, 50V, ± 1%, C0G/NP0, 0402 | 402 |
| 8 | C25, C48 | 2 | 100nF | 885012206120 | Wurth Electronics | 0.1µF ±10% 100V Ceramic Capacitor X7R 0603 (1608 Metric) | 603 |
| 9 | C26, C49 | 2 | 885342210001 | Wurth Elektronik | WCAP-CSMH Multilayer Ceramic Chip Capacitor, Mid and High Voltage, size 1808, X7R Class II, 1nF, 2000VDC | ||
| 10 | C27, C50 | 2 | 22pF | CGA1A2C0G1E220J030BA | TDK | Cap Ceramic 22pF 25V C0G 5% Pad SMD 0201 125°C Automotive T/R | 201 |
| 11 | C29 | 1 | 0.01uF | 1812SC103KAT1A | AVX | CAP, CERM, 0.01uF, 1500V, ± 10%, X7R, 1812 | 1812 |
| 12 | C53 | 1 | 10µF | 885012106031 | Wurth | 10µF ±20% 25V Ceramic Capacitor X5R 0603 (1608 Metric) | 603 |
| 13 | C54 | 1 | 130pF | GRM1885C1H131JA01D | MuRata | CAP, CERM, 130pF, 50V, ± 5%, C0G/NP0, 0603 | 603 |
| 14 | C55 | 1 | 885012107011 | Wurth Elektronik | WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0805, X5R, 22µF, 10VDC | ||
| 15 | D1, D2, D3, D5, D6, D7, D8, D9, D10, D11, D12, D13, D14, D15, D16, D17, D18, D19, D20, D21, D22 | 21 | Green | 150060VS75000 | Wurth Elektronik | LED, Green, SMD | LED_0603 |
| 16 | D4 | 1 | Red | 150060RS75000 | Wurth Elektronik | LED, Red, SMD | LED_0603 |
| 17 | FID1, FID2, FID3, FID4, FID5, FID6 | 6 | N/A | N/A | Fiducial mark. There is nothing to buy or mount. | N/A | |
| 18 | J1, J9, J10, J11, J12 | 5 | 61300311121 | Wurth Elektronik | Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | |
| 19 | J2 | 1 | 61301221121 | Wurth Electronics | THT Vertical Pin Header WR-PHD, Pitch 2.54mm, Dual Row, 12 pins | HDR12 | |
| 20 | J4, J7 | 2 | 1163797 | Phoenix Contact | Jack Modular Connector 2P2C Single Pair Ethernet (SPE) 90° Angle (Right) Shielded CatB | PTH_ETHERNET_CONNECTOR | |
| 21 | J5 | 1 | 7466313R | Wurth Electronics | 2 Pin Screw Terminal, Power Tap M3 Surface Mount, Right Angle | SMT_REDCUBE_7MM00_4MM33 | |
| 22 | J8 | 1 | SEAM-30-07.0-L-05-2-A-K-TR | Samtec | 150 Position Connector High Density Array, Male Surface Mount Gold | HDR150 | |
| 23 | L1, L2, L3, L4, L8, L9 | 6 | 80Ω | 742792062 | Wurth Elektronik | Ferrite Bead, 80Ω at 100MHz, 0.5A, 0805 | 805 |
| 24 | L6, L10, L11, L12 | 4 | 744232222 | Wurth | 2 Line Common Mode Choke Surface Mount 200mA DCR 1.2Ohm | SMT4_3MM2_1MM6 | |
| 25 | LBL1 | 1 | THT-14-423-10 | Brady | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | |
| 26 | R1, R2, R3, R5, R23, R24, R33, R46, R48, R53, R62, R75, R77, R82, R84, R85, R86, R87, R88, R89, R90, R91, R92, R93, R94, R95, R96, R99, R100, R101, R107 | 31 | 0 | CRCW04020000Z0ED | Vishay-Dale | RES, 0, 5%, 0.063W, AEC-Q200 Grade 0, 0402 | 402 |
| 27 | R6, R7, R8, R9, R10, R11, R12, R13, R14, R15, R16, R17, R18, R19 | 14 | 470 | CRCW0402470RJNED | Vishay-Dale | RES, 470, 5%, 0.063W, AEC-Q200 Grade 0, 0402 | 402 |
| 28 | R21, R22, R25, R102, R104 | 5 | 10.0k | CRCW040210K0FKED | Vishay-Dale | RES, 10.0k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 402 |
| 29 | R28, R29, R32, R36, R37, R57, R61, R65 | 8 | 2.49k | CRCW04022K49FKED | Vishay-Dale | RES, 2.49k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 402 |
| 30 | R41, R44, R70, R73, R108, R109, R110, R111 | 8 | 3.3k | CRCW04023K30JNED | Vishay-Dale | RES, 3.3k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 | 402 |
| 31 | R42, R47, R51, R78, R80 | 5 | 2.20k | CRCW02012K20FKED | Vishay-Dale | RES, 2.20k, 1%, 0.05W, 0201 | 201 |
| 32 | R43, R72 | 2 | 0 | CRCW06030000Z0EA | Vishay-Dale | RES, 0, 5%, 0.1W, AEC-Q200 Grade 0, 0603 | 603 |
| 33 | R45, R74 | 2 | 100 | CRCW0603100RFKEAHP | Vishay-Dale | RES, 100, 1%, 0.25W, AEC-Q200 Grade 0, 0603 | 603 |
| 34 | R50, R81 | 2 | 22 | CRCW040222R0JNED | Vishay-Dale | RES, 22, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 |
| 35 | R54 | 1 | 1.0Meg | CRCW20101M00JNEF | Vishay-Dale | RES, 1.0M, 5%, 0.75W, AEC-Q200 Grade 0, 2010 | 2010 |
| 36 | R56 | 1 | 4.53k | CRCW08054K53FKEA | Vishay-Dale | RES, 4.53k, 1%, 0.125W, AEC-Q200 Grade 0, 0805 | 805 |
| 37 | R83 | 1 | 2.2k | CRCW04022K20JNED | Vishay-Dale | RES, 2.2k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 | 402 |
| 38 | R103 | 1 | 66.5k | CRCW040266K5FKED | Vishay-Dale | RES, 66.5k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 402 |
| 39 | R105, R106 | 2 | 100k | CRCW0402100KFKED | Vishay-Dale | RES, 100k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 402 |
| 40 | SH-J1, SH-J2, SH-J3, SH-J4 | 4 | 60900213421 | Wurth Elektronik | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | |
| 41 | T1, T2 | 2 | 74930100 | Wurth | 120µH Pulse Transformer 1:1 Surface Mount | SMT_XFRMR_4MM70_3MM22 | |
| 42 | TP1, TP2, TP6, TP7, TP8, TP9, TP10 | 7 | 5005 | Keystone | Test Point, Compact, Red, TH | Red Compact Testpoint | |
| 43 | TP3, TP4, TP5 | 3 | 5006 | Keystone | Test Point, Compact, Black, TH | Black Compact Testpoint | |
| 44 | U1 | 1 | LMK1C1104DQF | Texas Instruments | 3.3V and 2.5V LVCMOS High-Performance Clock Buffer Family, DQF0008A (WSON-8) | DQF0008A | |
| 45 | U2 | 1 | TPIC2810D | Texas Instruments | 8-Bit LED Driver with I2C Interface, D0016A, TUBE | D0016A | |
| 46 | U3, U5 | 2 | DP83TG720SWRNDTQ1 | Texas Instruments | Low Power Auto PHY 1000BASE-T1 Automotive Ethernet Physical Layer Transceiver, RND0036A (VQFNP-36) | RND0036A | |
| 47 | U4, U6 | 2 | TPD2E2U06DRLR | Texas Instruments | Dual-Channel High-Speed ESD Protection, DRL0005A (SOT-OTHER-5) | DRL0005A | |
| 48 | U7, U8 | 2 | SN74LVC1G08DCKR | Texas Instruments | Single 2-Input Positive-AND Gate, DCK0005A, LARGE T&R | DCK0005A | |
| 49 | U9 | 1 | TPSM82822SILR | Texas Instruments | Non-Isolated PoL Module DC DC Converter 1 Output 0.6 ~ 4V 2A 2.4V - 5.5V Input | uSIP10 | |
| 50 | U10 | 1 | 2N7001TDCKR | Texas Instruments | 1-Bit Dual-Supply Buffered Voltage Signal Converter, DCK0005A (SOT-SC70-5) | DCK0005A | |
| 51 | Y1 | 1 | LMK6CE02500CDLFT | Texas Instruments | High-Performance BAW Oscillator | VSON4 |