SNLU353 October   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Specification
    3. 1.3 Device Information
  7. 2Evaluation Tutorial
    1. 2.1 How to Set Up the EVM
    2. 2.2 EVM Evaluation
  8. 3Hardware
    1. 3.1 Separate Power Rail
    2. 3.2 Status LEDs
    3. 3.3 MDC/MDIO Headers
    4. 3.4 MDC/MDIO Level Shifters
    5. 3.5 Manual Reset
  9. 4Software
    1. 4.1 GUI Installation
  10. 5Hardware Design Files
    1. 5.1 Schematics
  11. 6Additional Information
    1. 6.1 Trademarks

Separate Power Rail

Users have the option to read and write to registers of each PHY on the EVM without having the EVM connected to the AST2600 EVB. To do this, users must populate the headers circled below and apply 12V across the “12V” and “GND” pins. The 12V connection is the top left pin in J701, while GND pins are any pins on the outer side of the header.

DP83867  DP83869 Power Rail for Standalone
          Operation Figure 3-1 Power Rail for Standalone Operation