SNOAA67A May   2021  – June 2022 TMP116 , TMP117 , TMP1826 , TMP61 , TMP63 , TMP64

 

  1.   Abstract
  2.   Trademarks
  3. 1RTD Introduction
    1. 1.1 Common Wiring Configurations
    2. 1.2 RTD Tolerances and Accuracy
    3. 1.3 Error Sources of RTD Systems
      1. 1.3.1 Error Minimization Circuitry
  4. 2RTD Alternatives
    1. 2.1 TMP116 and TMP117
    2. 2.2 TMP1826
    3. 2.3 TMP6x
  5. 3Conclusion
  6. 4References
  7. 5Revision History

Conclusion

There are a variety of replacement options for RTD applications. Depending on specific system needs, a digital temperature sensor such as the TMP116, TMP117, or TMP1826 can increase accuracy while keeping printed circuit board costs and complexity low. For other systems, the TMP61 silicon-based linear thermistor can be easily integrated using a current or voltage biasing source from an already-existing RTD design. The high accuracy and fast response time of these semiconductor temperature sensors are key performance differentiators that allow these devices to replace expensive RTD systems in real-time control applications. In applications where milliseconds can make or break system stability, TI enables the sensing, processing, control and communication necessary to implement and optimize real-time control.