Set
Vref. For this design, Vref
has been set as shown in the following equation so that a
symmetric input voltage range of –50mV to +50mV results in
an output voltage range of 0.2V to 5V.
R4 =
13.83kΩ ≈ 13.8kΩ (standard
value)
Note: The
magnitudes of R3 and R4 were
chosen such that R3 || R4 is
close to 10kΩ so that the low-pass filter formed by
R3 || R4 and C2
is close to the common low-pass filter with
R = 10kΩ and
C =
100nF.