SNOAA72A May   2021  – January 2022 LMP7704-SP , TL1431-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10
  11.   11

Design Featured Op Amp

LMP7704-SP
Vss 2.7V to 12V
VinCM Rail-to-rail
Vout Rail-to-rail
Vos ±32µV
Iq 2.9mA
Ib ±0.2pA
UGBW 2.5MHz
SR 1V / µs
#Channels 4
Total Ionizing Dose (TID) 100-krad(Si)
Single Event Latch-up (SEL) Immunity 85 MeV·cm2/mg
LMP7704-SP