SNOT035 April   2024 TLV3602 , TLV3607 , TLV3802

 

  1.   1
  2.   2

GUID-20240412-SS0I-FG07-BZBT-XRZFNDNSDHQ1-low.svg

Background

Comparators in Automated Test Equipment can measure rise and fall times by triggering on two separate thresholds, Trh1 at the low end of the pulse, and Trh2 at the high end of the pulse. By triggering on the rising and falling side of each threshold, the complete rise and fall time data can be extracted with simple calculations.

Design Challenges

  • Measuring high-speed signals requires very high accuracy to minimize added delay from response time, and the greater the response time, the greater the possibility for variation.
  • Maintaining accurate measurement of rise and fall times requires an extremely precise timing window from start Trh1 to stop Trh2 signal, as any error in measurement directly affects the result.
  • When high-speed signals need to span large trace lengths or cables, common mode noise can become a concern along with additional added delay in the transmission of the data.

How High-Speed Comparators Benefit Systems

  • Faster propagation delay introduces less error to measurements. Therefore, a fast propagation delay is needed to increase measurement accuracy. A faster comparator, such as TLV3802, is also less affected by any possible changes in the input overdrive voltage due to the low overdrive dispersion.
  • Measuring a value that relies on two separate measurements can best be optimized by using a dual channel device with a very low channel-to-channel skew. The lower the skew, the lower the added timing error from Trh1 to Trh2.
  • Propagation of high-speed signals can be optimized by using fast signaling LVDS protocol, which eliminates common mode noise by nature of the differential lines, maintaining quick transmission and high signal integrity.
Specifications Channel Count Power Supply Range Propagation Delay TPD Overdrive Dispersion Min Pulse Width Skew Output Structure
TLV3602 2 2.4V-5.5V 2.5ns 600ps 1.25ns 24ps Push-pull
TLV3606/7 2 2.4V-5.5V 800ps 350ps 600ps 10ps LVDS
TLV3802 2 2.7-5.25V 225ps 5ps 240ps 5ps LVDS