SNOU143 February 2017 EMB1428Q , EMB1499Q
There are 7 thermistor connections. The board provides a 20-kΩ pullup to 3.3 V.
Figure 4. Tyco Electronics 43045-1601 (Reference Image Only) | Designator | Manufacturer | Part Number | Mating Connector |
|---|---|---|---|
| TEMP_SENSE | Tyco Electronics | Manufacturer: 43045-1601 | Manufacturer: 43025-1600
Digi-Key: WM2490-ND Contacts: Manufacturer: 43030-0012 (22-30 AWG) Digi-Key: WM2779CT-ND |
| Pin | Name | Comments |
| 1 | GND | Ground |
| 2 | GND | Ground |
| 3 | GND | Ground |
| 4 | GND | Ground |
| 5 | GND | Ground |
| 6 | GND | Ground |
| 7 | GND | Ground |
| 8 | GND | Ground |
| 9 | AUX0 | Thermistor 1 connection (on-board 20-kΩ pullup to 3.3 V) |
| 10 | AUX1 | Thermistor 2 connection (on-board 20-kΩ pullup to 3.3 V) |
| 11 | AUX2 | Thermistor 3 connection (on-board 20-kΩ pullup to 3.3 V) |
| 12 | AUX3 | Thermistor 4 connection (on-board 20-kΩ pullup to 3.3 V) |
| 13 | AUX4 | Thermistor 5 connection (on-board 20-kΩ pullup to 3.3 V) |
| 14 | AUX5 | Thermistor 6 connection (on-board 20-kΩ pullup to 3.3 V) |
| 15 | AUX6 | Thermistor 7 connection (on-board 20-kΩ pullup to 3.3 V) |
| 16 | NC | Not connected |