SNOU182 February   2021 TLV3605

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
  5. 4Recommended Equipment
  6. 5How to Make a Propagation Delay Measurement With Latch
  7. 6Board Setup
    1. 6.1 Supply Voltage
    2. 6.2 Inputs
    3. 6.3 Outputs
  8. 7Layout Guidelines
  9. 8Schematic
  10. 9Bill of Materials

Introduction

The TLV3605EVM is an evaluation board designed to evaluate the high-speed TLV3605 comparator. The TLV3605EVM has layout options intended to make it simple to evaluate timing performance with different measurement tools. The output of the TLV3605 is designed for low-voltage differential signals (LVDS), which provide high-speed signals to interconnect devices such as FPGAs with minimal power dissipation.

GUID-20210121-CA0I-CTKD-NHXR-0NG6NKR0D5FD-low.svgFigure 1-1 TLV3605EVM Board Top View