SNOU191 January   2022 LM74502-Q1 , LM74502H-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Description
    1. 2.1 Input Power and Load (J1/J5 and J2/J6, J7/J11 and J8/J12)
    2. 2.2 Two Back-to-Back Connected MOSFETs (Q1/Q2–Q3/Q4 and Q6/Q7–Q8/Q9)
    3. 2.3 Output Slew Rate Control (R1 and C1)
    4. 2.4 Output Schottky Diode (D4, D10) and LED Indication (D6, D12)
    5. 2.5 Test Points
  4. 3Schematic
  5. 4Test Equipment Requirements
    1. 4.1 Power Supplies
    2. 4.2 Meters
    3. 4.3 Oscilloscope
    4. 4.4 Loads
  6. 5Test Setup and Results
    1. 5.1 Initial Setup
    2. 5.2 Power Up
    3. 5.3 Turn-ON with EN
    4. 5.4 Inrush Current Control
    5. 5.5 Overvoltage Response
    6. 5.6 Reverse Polarity Protection
  7. 6Board Layout and Bill of Materials
    1. 6.1 Board Layout
    2. 6.2 Bill of Materials

Features

Key features of the EVM include:

  • 12-V and 24-V automotive reverse battery protection
  • Input operating range 3 V to 40 V, extendable to 65 V
  • 12-V battery protection 3 V to 40 V
  • 24-V battery protection 3 V to 65 V
  • 5-A maximum load current with option for 10-A operation
  • Switched output for power path cutoff
  • Enable ON and OFF control
  • Output voltage slew rate control
  • LED Indication for output ON and OFF detection
  • Onboard TVS protection for automotive transient immunity