SNOU197 july 2023
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| C1, C4, C5, C6, C7, C8, C9, C10, C13 | 9 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 10%, X7R, 0402 | 0402 | 885012205055 | Wurth Elektronik |
| C2, C12, C15 | 3 | 1uF | CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1V105K080AC | TDK |
| C3, C11, C14 | 3 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0402 | 0402 | GRM155R71H103KA88D | MuRata |
| C16, C17, C18, C19 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | C0402C104K4RACAUTO | Kemet |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1, J13 | 2 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
| J2, J4, J5, J6, J7, J8, J9, J10, J11, J12, J14, J15, J16, J18 | 14 | SMA Connector Receptacle, Female Socket 50Ohm Board Edge, End Launch Solder | 0732511150 | Molex Inc | ||
| J3, J17 | 2 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| R1, R4, R7, R8, R12, R14 | 6 | 0 | RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0EDHP | Vishay-Dale |
| R2, R13 | 2 | 150k | RES, 150 k, 1%, 0.063 W, 0402 | 0402 | CRCW0402150KFKED | Vishay-Dale |
| TP1, TP2, TP3, TP4, TP5, TP6 | 6 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |
| U1 | 1 | 800-ps High-Speed RRI Comparator with LVDS Outputs | WQFN16 | TLV3607RTER | Texas Instruments | |
| FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R3, R5, R10, R11 | 0 | 0 | RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0EDHP | Vishay-Dale |
| R6, R9 | 0 | 50 | RES, 50, 0.1%, 0.5 W, 0402 | 0402 | FC0402E50R0BTBST1 | Vishay Thin Film |