SNOU198 October 2023
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
C1, C6, C9 | 3 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0402 | 0402 | GRM155R71H103KA88D | MuRata |
C2, C7, C10 | 3 | 1uF | CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1V105K080AC | TDK |
C3, C4, C12, C13 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 | 0402 | GCM155R71C104KA55D | MuRata |
C5, C8, C11 | 3 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 10%, X7R, 0402 | 0402 | 885012205055 | Wurth Elektronik |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J12 | 12 | SMA Connector Receptacle, Female Socket 50Ohm Board Edge, End Launch Solder | 0732511150 | Molex Inc | ||
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
R1, R3, R7, R8, R12, R14 | 6 | 0 | RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0EDHP | Vishay-Dale |
TP1, TP2, TP3 | 3 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |
U1 | 1 | 225-ps High-Speed Comparator with LVDS Outputs0402 | WF-DFN12 | TLV3802QDSSRQ1 | Texas Instruments | |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
R2, R4, R10, R13 | 0 | 0 | RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0EDHP | Vishay-Dale |
R5, R6, R9, R11 | 0 | 50 | RES, 50, 0.1%, 0.5 W, 0402 | 0402 | FC0402E50R0BTBST1 | Vishay Thin Film |