SNOU205 December 2024 LMG2650
Designator | Quantity | Description | Part Number |
|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | HVP100 |
C1, C2 | 2 | CAP, CERM, 68pF, 50V, +/- 5%, C0G/NP0, 0402 | C1005C0G1H680J050BA |
C3 | 1 | CAP, CERM, 1µF, 25V, +/- 10%, X7R, 0603 | C1608X7R1E105K080AB |
C4 | 1 | CAP, CERM, 0.022uF, 50V, +/- 10%, X7R, 0402 | GRM155R71H223KA12D |
C5, C6, C7, C8 | 4 | CAP, CERM, 0.022µF, 1000V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | C1206C223KDRACTU |
C9, C10, C11 | 3 | CAP, CERM, 0.1uF, 1000V, +/- 10%, X7R, 1812 | C1812W104KDRACTU |
H1 | 1 | Thermal Interface Material, 30x30x1mm | GR80B, Fujipoly |
J1 | 1 | Header, 100mil, 6x2, Gold, R/A, TH | TSW-106-08-G-D-RA |
|
J2 |
1 |
Header, 100mil, 2x1, Gold, TH |
TSW-102-07-G-S |
|
J3 |
1 |
Header, 100mil, 3x1, Gold, TH |
PBC03SAAN |
MP1 | 1 | HTSNK + FAN 30.0x30.0x20.0mm | S05MZZ3S-A |
R1, R2 | 2 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040249R9FKED |
R3, R4 | 2 | RES, 0, 5%, 0.125 W, 0805 | RC0805JR-070RL |
R5 | 1 | RES, 205, 1%, 0.1 W, 0603 | RC0603FR-07205RL |
R6 | 1 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2GE0R00X |
|
SH-J1, SH-J2 |
2 |
Shunt, 100mil, Gold plated, Black |
SNT-100-BK-G |
TP1, TP2, TP3 | 3 | Test Point, Compact, White, TH | 5007 |
TP4, TP8, TP9 | 3 | Test Point, Multipurpose, Red, TH | 5010 |
TP5, TP6, TP7, TP12 | 4 | Test Point, Multipurpose, Black, TH | 5011 |
TP10 | 1 | Test Point, Compact, SMT | 5016 |
TP11 | 1 | Test Point, SMT | S2751-46R |
TP13, TP14, TP15, TP16, TP17, TP18 | 6 | PCB Pin, 0.04" DIA, Edge-Mount | 3621-0-32-15-00-00-08-0 |
U1 | 1 | Integrated 650V GaN Half-Bridge | LMG2650 |
| DESIGNATOR | QTY | DESCRIPTION | PART NUMBER |
|---|---|---|---|
| 5V, 12V, HVIN, HVOUT, SW, TACH, VAUX | 7 | Test Point, Compact, Red, TH | 5005 |
| 5V_EN, HVIN_EN | 2 | LED, Green, SMD | LG L29K-G2J1-24-Z |
| ACMGND, AGND1, AGND2, PGND4, PGND5 | 5 | Test Point, Compact, Black, TH | 5006 |
| C1, C6, C8, C9, C18 | 5 | CAP, CERM, 1µF, 25V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E1X7R1E105K080AD |
| C2, C3 | 2 | CAP, CERM, 1600pF, 50V, +/- 5%, C0G/NP0, 0603 | GRM1885C1H162JA01D |
| C5, C10, C12, C14, C21, C23 | 6 | CAP, CERM, 39pF, 50V, +/- 5%, C0G/NP0, 0603 | GRM1885C1H390JA01D |
| C15 | 1 | CAP, CERM, 10uF, 25V, +/- 20%, X5R, 0603 | GRT188R61E106ME13D |
| C16, C20 | 2 | CAP, CERM, 0.022uF, 50V, +/- 10%, X7R, 0603 | 885012206091 |
| C17 | 1 | CAP, CERM, 100uF, 6.3V, +/- 20%, X5R, 0805 | GRM21BR60J107M |
| C19 | 1 | CAP, CERM, 10uF, 25V, +/- 10%, X5R, 0805 | CL21A106KAFN3NE |
| C22 | 1 | CAP, Film, 20µF, 900V,+/- 10%, 0.0055 ohm, TH | FE37M6C0206KB |
| C25 | 1 | CAP, AL, 150uF, 600V, +/- 20%, TH | LGN2X151MELB50 |
| CIN3, CIN4, COUT3, COUT4 | 4 | CAP, CERM, 0.1uF, 630V, +/- 10%, X7R, 1812 | GRM43DR72J104KW01L |
| D1, D3 | 2 | Diode, Schottky, 30V, 0.2A, SOD-323 | BAT54WS-7-F |
| H1, H8, H9, H10, H11, H12 | 6 | 3484 | |
| H2, H3, H4, H5, H6, H7 | 6 | MACHINE SCREW PAN PHILLIPS 4-40 | PMSSS 440 0025 PH |
| H13 | 1 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH |
| H14 | 1 | 1902C | |
| HS_FET_PWM, LS_FET_PWM, PWM_HS, PWM_LS | 4 | Test Point, Compact, White, TH | 5007 |
| HS_FLT, LS_FLT | 2 | LED, Red, SMD | LS L29K-G1J2-1-Z |
| HS_OC, LS_OC | 2 | LED, Yellow, SMD | SML-E12Y8WT86 |
| HVBUS1, HVBUS2, PGND1, PGND2, SW1, SW2 | 6 | Receptacle, 1 Pos, Gold, TH | 0435-0-15-15-03-27-10-0 |
| J1, J9 | 2 | Terminal Block, 5.08mm, 2x1, TH | 0395443002 |
| J2, J4 | 2 | Header, 100mil, 6x1, Gold, TH | TSW-106-07-G-S |
| J3, J8 | 2 | Connector, TH, BNC | 112404 |
| J5 | 1 | 12 Position Receptacle, Bottom Entry Connector Surface Mount | HLE-106-02-G-DV-BE-A |
| J6, J12 | 2 | Terminal Block, 2x1, 2.54mm, TH | 282834-2 |
| J7, J14, J15 | 3 | Header, 100mil, 3x1, Gold, TH | TSW-103-07-G-S |
| J10, J11, J13 | 3 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S |
| J16, J17, J18 | 3 | Standard Banana Jack, Uninsulated | 3267 |
| L2 | 1 | INDUCTOR 570uH 13A | 750317345 |
| L3 | 1 | Coupled inductor, 47uH, 1.14A, 0.4825 ohm, SMD | DRQ73-470-R |
| LBL1 | 1 | Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per roll | THT-13-457-10 |
| R1, R5, R29, R30 | 4 | RES, 3.3 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06033K30JNEA |
| R2, R4, R9 | 3 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA |
| R3, R15 | 2 | Trimmer, 5 K, 0.25 W, SMD | 3224X-1-502E |
| R6, R22 | 2 | RES, 100 k, 5%, 0.1 W, 0603 | CRCW0603100KJNEAC |
| R7, R21 | 2 | RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603100RJNEA |
| R8, R27 | 2 | RES, 105 k, 1%, 0.1 W, 0603 | RC0603FR-07105KL |
| R10, R11, R12, R13, R14, R16, R17, R18, R19, R20 | 10 | RES, 30 k, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW120630K0JNEA |
| R25 | 1 | RES, 6.20 k, 1%, 0.1 W, 0603 | RC0603FR-076K2L |
| R26 | 1 | RES, 1.18 k, 1%, 0.1 W, 0603 | RC0603FR-071K18L |
| R28 | 1 | RES, 33.2 k, 0.1%, 0.1 W, 0603 | RT0603BRD0733K2L |
| R31 | 1 | RES, 1.6 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031K60JNEA |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 | 5 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G |
| U1, U2 | 2 | Automotive Catalog Dual 2-Input Positive-AND Gate, DCT0008A, LARGE T&R | |
| U3, U5 | 2 | Triple Schmitt-Trigger Inverter, DCU0008A (VSSOP-8) | SN74LVC3G14DCUTG4 |
| U4 | 1 | 1A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage for Military and Rugged Applications, 7 pin TO-PMOD | LMZ12001EXTTZ/NOPB |