SNOU206 October 2024
A motherboard is available from TI to configure the LMG2640EVM-090 as a full system for evaluation: LMG342X-BB-EVM.
The LMG2640EVM-090 daughter card is not designed to be used by itself, but rather pair with either the LMG342X-BB-EVM or a custom motherboard using the recommended daughter card footprint.
External Connections: All external connections to the hardware must stay within the recommended operating conditions and intended usage for all hardware/components connected in the system.