SNOU216 February   2025

 

  1.   1
  2.   Description
  3.   Applications
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 BOOSTXL-LMG2100-MD PCB Overview
    2. 2.2 Heatsink
    3. 2.3 Jumper Information
    4. 2.4 Header Information
    5. 2.5 Setup
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Opening Project Inside CCS
    3. 3.3 Modification on Universal Motor Control Lab Example
    4. 3.4 Change PWM Frequency and Deadtime
    5. 3.5 Software Guide
  9. 4Hardware Design Files
    1. 4.1 Design Files
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation

Description

The BOOSTXL-LMG2100-MD Evaluation Module, also referred to as "EVM" throughout this document, implements a GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives. The EVM offers a TI BoosterPack™ compatible interface to connect to a C2000™ MCU LaunchPad™ development kit for easy performance evaluation. For more test results and other technical information please refer to TIDA-010936.