SNVA790A October   2020  – July 2022 LMR36520

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2 Fly-Buck Converter Device Operation
    1. 2.1 Output Current Equations and Considerations
  5. 3LMR36520 Fly-Buck Converter Design
    1. 3.1 Coupled Inductor
    2. 3.2 Primary Output Capacitor
    3. 3.3 Rectifying Diode
    4. 3.4 Secondary Output Capacitor
    5. 3.5 Preload Resistor
    6. 3.6 Zener Diode
    7. 3.7 Snubber Circuit
  6. 4Experimental Results
    1. 4.1 Steady State
    2. 4.2 Secondary Output Voltage
    3. 4.3 Load Transient
    4. 4.4 Start-up
    5. 4.5 Output Current
  7. 5Conclusion
  8. 6References
  9. 7Revision History

Zener Diode

Placing a Zener diode in parallel with the secondary output is another good way to ensure the secondary output voltage stays within a certain range of regulation. The benefit of adding this component is that it will clamp the secondary at the desired voltage, while a preload resistor can be subject to drift due to the magnitude of the input voltage. In this particular application, selecting a Zener with a breakdown voltage of 3.3 V can result in a more tightly regulated secondary output voltage. A resistor can be added in series to the Zener diode to limit current and ensure the power rating of the Zener is not exceeded.