SNVAA01 October   2020 LMR36503-Q1 , LMR36506-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 LMR36506-Q1
    2. 2.2 LMR36503-Q1
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for LMR36506-Q1 and LMR36503-Q1 (VQFN-HR package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-D1F87B83-94A4-489E-9FD4-B01635CB7CA3-low.gif Figure 1-1 Functional Block Diagram

LMR36506-Q1 and LMR36503-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

ADVANCE INFORMATION for preproduction products; subject to change without notice.