SNVAA93 December   2023 LMR38020-Q1 , LMR38025-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Conducted Emission Model of Buck Converters
    1. 2.1 DM Noise Emission Model
    2. 2.2 CM Noise Emission Model
  6. 3Reducing Conducted EMI of Buck Converter in 48V DC Power rail
    1. 3.1 Bead Consideration
    2. 3.2 Layout Consideration
    3. 3.3 Power Inductor Consideration
    4. 3.4 Spread Spectrum
  7. 4Summary
  8. 5References

CM Noise Emission Model

In addition to high di/dt causing DM-noise current, the high dv/dt at the SW node can also couple displacement current to ground through parasitic capacitance Cp. This coupled noise current is then returned by the power line and GND line in the same direction, resulting in CM noise.

Figure 2-5 illustrates the propagation path of CM noise. It can be observed that EMI filters (Lf and Cf) do not effectively hinder the propagation of CM noise, except when a common-mode choke (LCM) is added at the input wire. However, this solution can increase the system cost and solution size, and may not be feasible in some applications.

GUID-20231026-SS0I-ZCH8-PXHG-XS8LF4ZXZ0BB-low.png Figure 2-5 Propagation Path of CM Noise

CM noise is influenced by dv/dt and Cp. It can be represented as a voltage source-driven model, as shown in Figure 3-22. The noise source can be reduced by either slowing down the dv/dt slew rate by adding a series Rboot with Cboot, or by reducing Cp by minimizing the SW node area.

GUID-20231026-SS0I-ZTCT-3XQ1-3DDBP0SKGD6P-low.png Figure 2-6 Emission Model of CM Noise