SNVSB07C July 2018 – April 2019
PRODUCTION DATA.
To minimize output voltage regulation error, the LM5180-Q1 senses the reflected secondary voltage when the secondary current reaches zero. The feedback (FB) resistor, which is connected between SW and FB as shown in Figure 19, is determined using Equation 8, where RSET is nominally 12.1 kΩ.