SNVU658B March   2020  – May 2021 TPS54J060 , TPS54J061

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Setpoint
      2. 1.3.2 Frequency and Operation Mode Setting
      3. 1.3.3 Enable Pin Selection
      4. 1.3.4 Adjustable UVLO
  3. 2Test Setup and Results
    1. 2.1  Input/Output Connections
    2. 2.2  Start Up Procedure
    3. 2.3  Efficiency
    4. 2.4  Load and Line Regulation
    5. 2.5  Load Transients
    6. 2.6  Loop Characteristics
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Powering Up and Down with EN
    10. 2.10 Powering Up and Down With VIN
    11. 2.11 Start-Up Into Pre-Bias
    12. 2.12 Current Limit
  4. 3Schematic, List of Materials, and Layout
    1. 3.1 Schematic
    2. 3.2 List of Materials
    3. 3.3 Layout
  5.   Revision History

Start-Up Into Pre-Bias

Figure 2-26 shows the TPS54J060EVM-067 starting up into a pre-biased output. The TPS54J061EVM-067 has similar behavior and the only difference is the soft-start time is shorter as a result of the lower 0.6-V reference. The output voltage is pre-biased to 1 V by toggling the EN at ~30 Hz.

GUID-676427E7-EDE6-40ED-8940-F5CABE11FEB7-low.gifFigure 2-26 Start-up Into Pre-Biased Output With No Load