SNVU755A January 2021 – June 2021
Table 3-2 lists the jumpers on the TLV841EVM. As ordered, the EVM will have eight (8) jumpers and five (5) shunts installed.
| JUMPER | JUMPER CONFIGUATION | DESCRIPTION |
|---|---|---|
| J1 | Shunted | Connect a shunt to jumper J1 to use R1 as the pull-up resistor on the output RESET pin. |
| J2 | N/A | Both pins on J2 are connected together. Connect either pin on jumper J2 to the input power supply. |
| J3 | N/A | Both pins on J3 are connected together. Use either pin on jumper J3 to monitor the output RESET pin. |
| J4 | Shunted | Connect a shunt to jumper J4 to short Vmon to VDD |
| J5 | N/A | Both pins on J5 are connected together. Connect either pin on jumper J5 to connect to ground. |
| J6 | Open (Default) | For TLV841C: If no shunt is placed on J6, the reset time delay tD defaults to the minimum RESET time delay set internally by the TLV841C. |
| Pin 1 [C2] to Pin 2 [CT] |
For TLV841C: Connect a shunt to jumper J6 for different RESET time delay configurations. |
|
| OPTIONAL: For TLV841S: Jumper J6 allows the user the option to connect C2 to the SENSE input, as a bypass capacitor, to reduce the sensitivity of transient voltages on the monitored signal. Connecting C2 to the SENSE input will affect the timing specs such as reset time delay tD. | ||
| Pin 2 [CT] to Pin 3 [C3] | For TLV841C: Connect a shunt to jumper J6 for different RESET time delay configurations. | |
| OPTIONAL: For TLV841S: Jumper J6 allows the user the option to connect C3 to the SENSE input, as a bypass capacitor, to reduce the sensitivity of transient voltages on the monitored signal. Connecting C3 to the SENSE input will affect the timing specs such as reset time delay tD. | ||
| J7 | Shunted Pin 1 to Pin 2 |
For TLV841S and TLV841M: Connect a shunt to jumper J7 to connect different configurations (Rdiv or MR) from J8. |
| For TLV841C: Remove shunt to jumper J7 for this option. | ||
| J8 | Open Pin 1 [MR] to Pin 2 [GND] |
Connect the shunt to jumper J8 for different configurations. Connect the shunt from MR (Manually Reset) and to GND. |
| Shunted (Default) Pin 2 [GND] to Pin 3 [Rdiv] |
Connect the shunt to jumper J8 for different configurations. Connect the shunt to Rdiv and GND for the voltage divider configuration. |