SNVU773A March   2021  – April 2022 LM25148 , LM25148-Q1 , LM25149 , LM25149-Q1 , LM5148 , LM5148-Q1 , LM5149 , LM5149-Q1

 

  1.   Trademarks
  2. 1High Density EVM Description
    1. 1.1 Typical Applications
    2. 1.2 Features and Electrical Performance
  3. 2EVM Characteristics
  4. 3Application Circuit Diagram
  5. 4EVM Photo
  6. 5Test Setup and Procedure
    1. 5.1 EVM Connections
    2. 5.2 Test Equipment
    3. 5.3 Recommended Test Setup
      1. 5.3.1 Input Connections
      2. 5.3.2 Output Connections
    4. 5.4 Test Procedure
      1. 5.4.1 Line and Load Regulation, Efficiency
  7. 6Test Data and Performance Curves
    1. 6.1 Conversion Efficiency
    2. 6.2 Operating Waveforms
      1. 6.2.1 Switching
      2. 6.2.2 Load Transient Response
      3. 6.2.3 Line Transient Response
      4. 6.2.4 Start-Up and Shutdown With ENABLE ON and OFF
      5. 6.2.5 Start-Up and Shutdown with EN Tied to VIN
    3. 6.3 Bode Plot
    4. 6.4 CISPR 25 EMI Performance
    5. 6.5 Thermal Performance
  8. 7EVM Documentation
    1. 7.1 Schematic
    2. 7.2 Bill of Materials
    3. 7.3 PCB Layout
    4. 7.4 Component Drawings
  9. 8Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
        1. 8.2.1.1 PCB Layout Resources
        2. 8.2.1.2 Thermal Design Resources
  10. 9Revision History

Input Connections

  • Prior to connecting the DC input source, set the current limit of the input supply to 0.1 A maximum. Ensure the input source is initially set to 0 V and connected to the VIN+ and VIN– connection points as shown in Figure 5-1. An additional input bulk capacitor is recommended to provide damping if long input lines are used.
  • Connect voltmeter 1 at VIN+ and VIN– connection points to measure the input voltage.
  • Connect ammeter 1 to measure the input current and set to at least 1-second aperture time.