SNVU785B february   2022  – august 2023 TPS389006-Q1

 

  1.   1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Related Documentation
    2. 1.2 TPS389006-Q1 Applications
  4. 2Schematic, Bill of Materials, and Layout
    1. 2.1 TPS389006Q1EVM Schematic
    2. 2.2 TPS389006Q1EVM Bill of Materials
    3. 2.3 Layout and Component Placement
    4. 2.4 Layout
  5. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  6. 4EVM Setup and Operation
    1. 4.1 Setup and GUI Installations
      1. 4.1.1 TPS389006Q1EVM Hardware Setup
      2. 4.1.2 TPS389006Q1EVM Software Setup
    2. 4.2 Quick Start to TPS389006Q1EVM GUI
    3. 4.3 Example Operation of TPS389xxx-Q1
  7. 5Revision History

TPS389006Q1EVM Software Setup

Follow the steps below for TPS389006Q1EVM GUI software installation:

  1. Download the Fusion Digital Power Designer Platform GUI for TPS389006Q1EVM.
  2. Open the downloaded file.
  3. In the Welcome Wizard window, click Next.
  4. Accept the license agreement and then click Next.
    GUID-20210621-CA0I-VJTN-QVCW-JMSDBNQHG7FN-low.svg Figure 4-2 Setup License Agreement Window
  5. The default destination folder works best. Click Next.
    GUID-20210621-CA0I-FGX6-KR2Z-LFRHGTK5SXG0-low.svg Figure 4-3 Setup Destination Window
  6. Click Next for the Select Start Menu Folder option.
    GUID-20210621-CA0I-4CX0-XMMJ-BTCFDRZ0SNNV-low.svg Figure 4-4 Setup Window - Start Menu Selection
  7. There is no need to install additional options for this EVM. Click Next.
    GUID-20210621-CA0I-PBZT-M8FT-61NZTTPHWMNH-low.svg Figure 4-5 Setup Window - Additional Tasks
  8. Finally click Install to install the Fusion software.
    GUID-20210621-CA0I-M05S-DPRT-K73PTSL2L7T9-low.svg Figure 4-6 Setup Installation Window
  9. Click on Finish to complete the installation setup and launch the software.
    GUID-20210621-CA0I-4D9Z-2VNG-0WLLW0NDRJH4-low.svg Figure 4-7 Installation Complete Window