SNVU794 September   2021 LM61430-Q1

 

  1.   Trademarks
  2. 1Quick Start
  3. 2Detailed Descriptions
  4. 3Schematic
  5. 4Board Layout
  6. 5Thermal Performance
    1. 5.1 Additional Performance Curves
  7. 6Bill of Materials (BOM)

Bill of Materials (BOM)

Table 6-1 LM61430EVM-AS-2MHZ Bill of Materials
DESIGNATORQUANTITYVALUEDESCRIPTIONPACKAGEREFERENCEPART NUMBERMANUFACTURER
C112.2 μFCAP, CERM, 2.2 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 12061206GCM31CR71H225KA55LMuRata
C2, C3, C1330.1 μFCAP, CERM, 0.1 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 04020402GCM155R71H104KE02DMuRata
C4, C5, C6, C742.2 μFCAP, CERM, 2.2 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 08050805CGA4J3X7R1H225K125AETDK
C8, C920.47 μFCAP, CERM, 0.47 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 06030603CGA3E3X7R1H474K080ABTDK
C10122 μFCAP, AL, 22 μF, 50 V, ±20%, 0.7 Ω, SMDSMT Radial EEEE-FC1H220PPanasonic
C11147 µFMultilayer Ceramic Capacitor 47 μF 20% 10 V 1210 T/R1210CGA6P1X7S1A476M250ACTDK
C1411 μFCAP, CERM, 1 μF, 16 V, ±10%, X7R, 06030603885012206052Wurth Elektronik
C15122 pFCAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 04020402CGA2B2NP01H220J050BATDK
C1611000 pFCAP, CERM, 1000 pF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 04020402CGA2B2X7R1H102K050BATDK
FID1, FID2, FID3, FID4, FID5, FID66Fiducial mark. There is nothing to buy or mount.N/AN/AN/A
H1, H2, H3, H44Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panheadScrewNY PMS 440 0025 PHB&F Fastener Supply
H5, H6, H7, H84Standoff1902CKeystone
J1, J22Terminal Block, 5 mm, 2 × 1, Tin, THTerminal Block, 5 mm, 2 × 1, TH691 101 710 002Wurth Elektronik
L111-µH Shielded Molded Inductor 4-A 32-mΩ, Max 2-SMDSMD274438336010Wurth Electronics
L211.5 μHInductor, Shielded, Metal Composite, 1.5 µH, 5.8 A, 0.019 Ω, SMD4.1 mm × 4.1 mm74438356015Wurth Elektronik
LBL11PCB Label 0.650 inch × 0.200 inchTHT-14-423-10Brady
R110RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 04020402CRCW04020000Z0EDHPVishay-Dale
R215.9 k5.9 kΩ, ±1% 0.1W, 1/10W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film0402ERJ-2RKF5901XPanasonic
R3, R42100 kRES, 100 k, 0.5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402100KDHEDPVishay-Dale
R51100RES, 100, 1%, 0.1 W, 06030603RC0603FR-07100RLYageo
R6124.9 k

24.9 kΩ ±1% 0.1 W, 1/10W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film

0402ERJ-2RKF2492XPanasonic
R71255 kRES, 255 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402255KFKEDVishay-Dale
TP1, TP22Test Point, Multipurpose, Black, THBlack Multipurpose Testpoint5011Keystone
TP31Test Point, Multipurpose, White, THWhite Multipurpose Testpoint5012Keystone
TP4, TP62Test Point, Multipurpose, Orange, THOrange Multipurpose Testpoint5013Keystone
TP51Test Point, Multipurpose, Red, THRed Multipurpose Testpoint5010Keystone
U113-V to 36-V, Low-EMI Synchronous Step-Down ConverterVQFN-HR14LM61430AASQRJRRQ1Texas Instruments
C12047 µFMultilayer Ceramic Capacitor 47-μF 20%, 10-V, 1210 T/R1210CGA6P1X7S1A476M250ACTDK
R80100 kRES, 100 k, 0.5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402100KDHEDPVishay-Dale