SNVU796 March   2022 TPSM82901 , TPSM82902 , TPSM82903

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Configurable Enable Threshold Voltage
      3. 1.2.3 SS/TR Capacitor
      4. 1.2.4 Feedforward Capacitor
      5. 1.2.5 MODE/S-CONF Resistor
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
  4. 3Safety Instructions
  5. 4Test Results
  6. 5 Board Layout
  7. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials

Introduction

The TPSM8290x are synchronous, step-down converter modules in a small 3.0-mm × 2.8-mm × 1.6-mm MicroSiP package. Three different devices in this family support 1 A, 2 A, or 3 A of output current.